New Standard Parts 2014/15


With the catalogue "New Standard Parts" 2014/15 we have broadened our product range with new developments:

Lifting pin EH 22350 and locating bushings for lifting pins EH 22350.

The range of robust lifting elements has been expanded by further versions with a pin diameter of 20 and with a load capacity up to 1.000 kg.

 Ball Lock Pins EH 22370./EH 22380.

The 2-colored handle options have been expanded with a black design.

Positioning Clamping Pin EH 23111., Manual Handle EH 23111., Bushings EH 23111 and Locating Bushings EH 23111.

The positioning clamping pin in combination with the bushings and locating bushings make a centering and clamping unit.

 

Sub-Part Clamp EH 23211.

The sub-part clamp is used for clamping workpieces on the front face. The innovative design enables the whole machine table to be used.

 

Clamping Devices XL

Our reliable products

  • Bedding Support EH 23220.,
  • Clamping Vice EH 23231. and
  • Down-Thrust Clamp EH 23310.

have been expanded by versions for big and heavy workpieces.

Please download the catalogue here .