Hand Tools - NEW PRODUCTS 2022

 

 

SUPERCRAFT with 3K handle

Application Areas:

  • Positioning and joining of workpieces, assembly of sharp-edged workpieces, straightening work, housing assembly, plant construction, maintenance, repair and overhaul work, assembly and repair work in the automotive and truck sector, sheet-metal working

Product Features:

  • Non-rebound, for extra powerful strikes.
  • Noise-dampening and gentle on the joints.
  • Replaceable inserts made of special nylon with maximum strength.
  • Break-proof, non-slip 3-component handle with fibre-glass core.
  • Completely robot-welded.
  • Available in sizes of D40mm to D60mm.

 

More information

 

SUPERCRAFT with round insert

Application Areas:

  • Plumbing work, folding and bending work, upholsterer's/saddlers's work, driving studs


Product Features:

  • Non-rebound, for extra powerful strikes.
  • Rounded insert incorporated on one side.
  • Prevents damage and impressions.
  • Noise-dampening and gentle on the joints.
  • Inserts made of special nylon with maximum strength.
  • Completely robot-welded.
  • Vibration-dampening, ergonomically shaped, very stable and varnished hickory handle.
  • Handle protection sleeve acts as an overstrike protector.
  • Handle and inserts replaceable.
  • Available in D25mm, D30mm, and D40mm.

 

More information

 

SECURAL plus

Application Areas:

  • Window glazing, aluminium and plastic strip setting, press fitting rubber seals


Product Features:

  • Handle end with a special shape for pressing in seals of various different sizes
  • Made of polyurethane, the medium hard and slightly protruding inserts are replaceable
  • Allows for noise-dampening and completely non-rebound work
  • Extremely high impact force at low weight
  • Perfectly break-proof connection between hammer head and handle thanks to the longitudinal welds of the housing

 

More information

 

SIMPLEX with extra short handle

Application Areas:

  • Landscaping and hardscaping: the long handle is often striked on the pavement

Product Features:

  • For SIMPLEX Ø80mm
  • Handle length (short) = 230mm; Length SIMPLEX = 325mm

 

More information

 

Application Areas:

  • Landscaping and hardscaping: the long handle is often striked on the pavement
  • For ALL who no longer want to bend over

Product Features:

  • The hammer stand securely on its head
  • For SIMPLEX Ø80mm
  • Handle length (short) = 230mm; Length SIMPLEX = 325mm

 

More information

 

SIMPLEX with stand-up (D80 mm)

Application Areas:

  • For ALL who no longer want to bend over

Product Features:

  • The hammer stand securely on its head
  • For SIMPLEX Ø80mm with short handle or as sledge hammer

 

More information

 

TPE-soft inserts (D80 mm) for SIMPLEX

Application Areas:

  • For very delicate materials, floor tiling, setting natural stone, furniture assembly, drywall construction, window and door construction, joiner's work

Product Features:

  • No marring, soft

 

More information

 

TPE-mid inserts (D80 mm) for SIMPLEX

Application Areas:

  • For delicate materials, setting natural stone, drywall construction, furniture assembly, floor tiling, paving, masonry and stair work, window and door construction, joiner's work

Product Features:

  • No marring, medium hard

 

More information

 

FORESTRY TOOLS

 

SIMPLEX Forestry Tools

Application Areas:

  • Wood splitting
  • Driving of steel wedges
  • Driving of wooden stakes

Product Features:

  • Nylon insert replaces the Superplastic insert
  • Much more long life and less rebounding
  • Fewer strikes on wedge necessary

 

More information

 

Hand Axe

Application Areas:

  • Splitting of smaller logs and kindling.
  • For sharpening wooden stakes.
  • Rough carving tasks.
  • Useful outdoor tool for campers, hunters, off-roaders, etc.

Product Features:

  • Robust all-metal design made of special heat-treated steel.
  • Finely ground and polished on all sides.
  • Weight of 1,000g is perfectly balanced.
  • Anti-slip leather handle contours to the shape of the hand.
  • Including leather cutting protection.

 

More information