Down-Hold Clamps with cranked tension lever

EH 23210.

The quick-acting clamping element simultaneously presses the workpieces towards both, the stops and fixture plate. The low profile construction enables the entire surface to be machined. In conjunction with cylindrical stops EH 23280., a special fixture can be replaced.

Your selection resulted in 12 hits

Version
T-slot size [mm]
d1 [mm]
b [mm]
l1 [mm]
s [mm]
Clamping force horizontal max. [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with flat clamping jaw, clamping to the right
T-slot size [mm]:
10 mm
d1 [mm]:
M8
b [mm]:
32 mm
l1 [mm]:
132 mm
s [mm]:
3 mm
Clamping force horizontal max. [kN]:
3.5 kN
Article-No.:
23210.0101
CAD
Documents
Down-Hold Clamps
  • with flat clamping jaw, clamping to the right
  • T-slot size: 10 mm
  • d1: M8
  • a: 9.6 mm
  • b: 32 mm
  • d2: 8.4 mm
  • h1: 20 mm
  • h2: 30 mm
  • h3: 8 mm
  • h4: 40 mm
  • h5: 12.6 mm
  • l1: 132 mm
  • l2: 50 mm
  • l3: 32 mm
  • s: 3 mm
  • Clamping force horizontal max.: 3.5 kN
  • Weight: 266 g
show article view
Down-Hold Clamps
Version:
with flat clamping jaw, clamping to the right
T-slot size [mm]:
12 mm
d1 [mm]:
M12
b [mm]:
48 mm
l1 [mm]:
190 mm
s [mm]:
4 mm
Clamping force horizontal max. [kN]:
7 kN
Article-No.:
23210.0321
CAD
Documents
Down-Hold Clamps
  • with flat clamping jaw, clamping to the right
  • T-slot size: 12 mm
  • d1: M12
  • a: 11.6 mm
  • b: 48 mm
  • d2: 12.5 mm
  • h1: 38 mm
  • h2: 63 mm
  • h3: 16 mm
  • h4: 62 mm
  • l1: 190 mm
  • l2: 72 mm
  • l3: 40 mm
  • s: 4 mm
  • Clamping force horizontal max.: 7 kN
  • Weight: 880 g
show article view
Down-Hold Clamps
Version:
with flat clamping jaw, clamping to the right
T-slot size [mm]:
14 mm
d1 [mm]:
M12
b [mm]:
48 mm
l1 [mm]:
190 mm
s [mm]:
4 mm
Clamping force horizontal max. [kN]:
7 kN
Article-No.:
23210.0341
CAD
Documents
Down-Hold Clamps
  • with flat clamping jaw, clamping to the right
  • T-slot size: 14 mm
  • d1: M12
  • a: 13.6 mm
  • b: 48 mm
  • d2: 12.5 mm
  • h1: 38 mm
  • h2: 40 mm
  • h3: 16 mm
  • h4: 62 mm
  • h5: 19.1 mm
  • l1: 190 mm
  • l2: 72 mm
  • l3: 40 mm
  • s: 4 mm
  • Clamping force horizontal max.: 7 kN
  • Weight: 858 g
show article view
Down-Hold Clamps
Version:
with flat clamping jaw, clamping to the left
T-slot size [mm]:
10 mm
d1 [mm]:
M8
b [mm]:
32 mm
l1 [mm]:
132 mm
s [mm]:
3 mm
Clamping force horizontal max. [kN]:
3.5 kN
Article-No.:
23210.0105
CAD
Documents
Down-Hold Clamps
  • with flat clamping jaw, clamping to the left
  • T-slot size: 10 mm
  • d1: M8
  • a: 9.6 mm
  • b: 32 mm
  • d2: 8.4 mm
  • h1: 20 mm
  • h2: 30 mm
  • h3: 8 mm
  • h4: 40 mm
  • h5: 12.6 mm
  • l1: 132 mm
  • l2: 50 mm
  • l3: 32 mm
  • s: 3 mm
  • Clamping force horizontal max.: 3.5 kN
  • Weight: 265 g
show article view
Down-Hold Clamps
Version:
with flat clamping jaw, clamping to the left
T-slot size [mm]:
12 mm
d1 [mm]:
M12
b [mm]:
48 mm
l1 [mm]:
190 mm
s [mm]:
4 mm
Clamping force horizontal max. [kN]:
7 kN
Article-No.:
23210.0325
CAD
Documents
Down-Hold Clamps
  • with flat clamping jaw, clamping to the left
  • T-slot size: 12 mm
  • d1: M12
  • a: 11.6 mm
  • b: 48 mm
  • d2: 12.5 mm
  • h1: 38 mm
  • h2: 63 mm
  • h3: 16 mm
  • h4: 62 mm
  • l1: 190 mm
  • l2: 72 mm
  • l3: 40 mm
  • s: 4 mm
  • Clamping force horizontal max.: 7 kN
  • Weight: 868 g
show article view
Down-Hold Clamps
Version:
with flat clamping jaw, clamping to the left
T-slot size [mm]:
14 mm
d1 [mm]:
M12
b [mm]:
48 mm
l1 [mm]:
190 mm
s [mm]:
4 mm
Clamping force horizontal max. [kN]:
7 kN
Article-No.:
23210.0345
CAD
Documents
Down-Hold Clamps
  • with flat clamping jaw, clamping to the left
  • T-slot size: 14 mm
  • d1: M12
  • a: 13.6 mm
  • b: 48 mm
  • d2: 12.5 mm
  • h1: 38 mm
  • h2: 40 mm
  • h3: 16 mm
  • h4: 62 mm
  • h5: 19.1 mm
  • l1: 190 mm
  • l2: 72 mm
  • l3: 40 mm
  • s: 4 mm
  • Clamping force horizontal max.: 7 kN
  • Weight: 860 g
show article view
Down-Hold Clamps
Version:
with V-clamping jaw, clamping to the right
T-slot size [mm]:
10 mm
d1 [mm]:
M8
b [mm]:
32 mm
l1 [mm]:
132 mm
s [mm]:
3 mm
Clamping force horizontal max. [kN]:
3.5 kN
Article-No.:
23210.0102
CAD
Documents
Down-Hold Clamps
  • with V-clamping jaw, clamping to the right
  • T-slot size: 10 mm
  • d1: M8
  • a: 9.6 mm
  • b: 32 mm
  • d2: 8.4 mm
  • h1: 20 mm
  • h2: 30 mm
  • h3: 8 mm
  • h4: 40 mm
  • h5: 12.6 mm
  • l1: 132 mm
  • l2: 50 mm
  • l3: 32 mm
  • s: 3 mm
  • Clamping force horizontal max.: 3.5 kN
  • Weight: 264 g
show article view
Down-Hold Clamps
Version:
with V-clamping jaw, clamping to the right
T-slot size [mm]:
12 mm
d1 [mm]:
M12
b [mm]:
48 mm
l1 [mm]:
190 mm
s [mm]:
4 mm
Clamping force horizontal max. [kN]:
7 kN
Article-No.:
23210.0322
CAD
Documents
Down-Hold Clamps
  • with V-clamping jaw, clamping to the right
  • T-slot size: 12 mm
  • d1: M12
  • a: 11.6 mm
  • b: 48 mm
  • d2: 12.5 mm
  • h1: 38 mm
  • h2: 63 mm
  • h3: 16 mm
  • h4: 62 mm
  • l1: 190 mm
  • l2: 72 mm
  • l3: 40 mm
  • s: 4 mm
  • Clamping force horizontal max.: 7 kN
  • Weight: 889 g
show article view
Down-Hold Clamps
Version:
with V-clamping jaw, clamping to the right
T-slot size [mm]:
14 mm
d1 [mm]:
M12
b [mm]:
48 mm
l1 [mm]:
190 mm
s [mm]:
4 mm
Clamping force horizontal max. [kN]:
7 kN
Article-No.:
23210.0342
CAD
Documents
Down-Hold Clamps
  • with V-clamping jaw, clamping to the right
  • T-slot size: 14 mm
  • d1: M12
  • a: 13.6 mm
  • b: 48 mm
  • d2: 12.5 mm
  • h1: 38 mm
  • h2: 40 mm
  • h3: 16 mm
  • h4: 62 mm
  • h5: 19.1 mm
  • l1: 190 mm
  • l2: 72 mm
  • l3: 40 mm
  • s: 4 mm
  • Clamping force horizontal max.: 7 kN
  • Weight: 838 g
show article view
Down-Hold Clamps
Version:
with V-clamping jaw, clamping to the left
T-slot size [mm]:
10 mm
d1 [mm]:
M8
b [mm]:
32 mm
l1 [mm]:
132 mm
s [mm]:
3 mm
Clamping force horizontal max. [kN]:
3.5 kN
Article-No.:
23210.0106
CAD
Documents
Down-Hold Clamps
  • with V-clamping jaw, clamping to the left
  • T-slot size: 10 mm
  • d1: M8
  • a: 9.6 mm
  • b: 32 mm
  • d2: 8.4 mm
  • h1: 20 mm
  • h2: 30 mm
  • h3: 8 mm
  • h4: 40 mm
  • h5: 12.6 mm
  • l1: 132 mm
  • l2: 50 mm
  • l3: 32 mm
  • s: 3 mm
  • Clamping force horizontal max.: 3.5 kN
  • Weight: 263 g
show article view
Down-Hold Clamps
Version:
with V-clamping jaw, clamping to the left
T-slot size [mm]:
12 mm
d1 [mm]:
M12
b [mm]:
48 mm
l1 [mm]:
190 mm
s [mm]:
4 mm
Clamping force horizontal max. [kN]:
7 kN
Article-No.:
23210.0326
CAD
Documents
Down-Hold Clamps
  • with V-clamping jaw, clamping to the left
  • T-slot size: 12 mm
  • d1: M12
  • a: 11.6 mm
  • b: 48 mm
  • d2: 12.5 mm
  • h1: 38 mm
  • h2: 63 mm
  • h3: 16 mm
  • h4: 62 mm
  • l1: 190 mm
  • l2: 72 mm
  • l3: 40 mm
  • s: 4 mm
  • Clamping force horizontal max.: 7 kN
  • Weight: 900 g
show article view
Down-Hold Clamps
Version:
with V-clamping jaw, clamping to the left
T-slot size [mm]:
14 mm
d1 [mm]:
M12
b [mm]:
48 mm
l1 [mm]:
190 mm
s [mm]:
4 mm
Clamping force horizontal max. [kN]:
7 kN
Article-No.:
23210.0346
CAD
Documents
Down-Hold Clamps
  • with V-clamping jaw, clamping to the left
  • T-slot size: 14 mm
  • d1: M12
  • a: 13.6 mm
  • b: 48 mm
  • d2: 12.5 mm
  • h1: 38 mm
  • h2: 40 mm
  • h3: 16 mm
  • h4: 62 mm
  • h5: 19.1 mm
  • l1: 190 mm
  • l2: 72 mm
  • l3: 40 mm
  • s: 4 mm
  • Clamping force horizontal max.: 7 kN
  • Weight: 841 g
show article view
Down-Hold Clamps

Material

  • Steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
FAQ - Down-Hold Clamps
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 23210. Down-Hold Clamps – with cranked tension lever
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What are the benefits of down-hold clamps compared to a machine vice?

Down-hold clamps possess a minimal interfering contour and can be positioned with great flexibility thanks to the matching holding plates. They also come in a version with clamping lever that can be operated without the help of tools.