Ball Casters with sheet steel housing

EH 22750.

Ball casters are module for transport systems, conveyances, to working and packing facilities.

For example, parts can be easily moved, turned and controlled.

As from d1 = 36 fitted with an oil drenched felt seal to protect against dirt.

Your selection resulted in 17 hits

Version
d1 [mm]
Ball diameter [mm]
Dynamic carrying figure C [N]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
cap and housing zinc-plated
d1 [mm]:
12.6 mm
Ball diameter [mm]:
8 mm
Dynamic carrying figure C [N]:
100 N
Article-No.:
22750.0000 2)
CAD
Documents
Ball Casters
  • cap and housing zinc-plated
  • d1 ±0.055: 12.6 mm
  • Ball diameter: 8 mm
  • d2: 17 mm
  • h1 ±0.15: 4.8 mm
  • h2: 11.2 mm
  • h3: 1.8 mm
  • h4: 3.2 mm
  • Location hole D1 1) +0.03: 12.57 mm
  • Dynamic carrying figure C: 100 N
  • Weight: 6.8 g
show article view
Ball Casters
Version:
cap and housing zinc-plated
d1 [mm]:
18 mm
Ball diameter [mm]:
12 mm
Dynamic carrying figure C [N]:
250 N
Article-No.:
22750.0002 2)
CAD
Documents
Ball Casters
  • cap and housing zinc-plated
  • d1 ±0.055: 18 mm
  • Ball diameter: 12 mm
  • d2: 23 mm
  • h1 ±0.15: 7.4 mm
  • h2: 15.5 mm
  • h3: 2 mm
  • h4: 4.3 mm
  • Location hole D1 1) +0.03: 17.97 mm
  • Dynamic carrying figure C: 250 N
  • Weight: 18 g
show article view
Ball Casters
Version:
cap and housing zinc-plated
d1 [mm]:
24 mm
Ball diameter [mm]:
15 mm
Dynamic carrying figure C [N]:
500 N
Article-No.:
22750.0004 2)
CAD
Documents
Ball Casters
  • cap and housing zinc-plated
  • d1 ±0.065: 24 mm
  • Ball diameter: 15 mm
  • d2: 31 mm
  • h1 ±0.2: 9.5 mm
  • h2: 21.5 mm
  • h3: 2.5 mm
  • h4: 6.1 mm
  • Location hole D1 1) +0.05: 23.95 mm
  • Dynamic carrying figure C: 500 N
  • Weight: 40 g
show article view
Ball Casters
Version:
cap and housing zinc-plated
d1 [mm]:
36 mm
Ball diameter [mm]:
22 mm
Dynamic carrying figure C [N]:
1300 N
Article-No.:
22750.0008
CAD
Documents
Ball Casters
  • cap and housing zinc-plated
  • d1 ±0.08: 36 mm
  • Ball diameter: 22 mm
  • d2: 45 mm
  • h1 ±0.2: 9.8 mm
  • h2: 29.5 mm
  • h3: 2.9 mm
  • h4: 5.7 mm
  • Location hole D1 1) +0.05: 35.9 mm
  • Dynamic carrying figure C: 1300 N
  • Weight: 131 g
show article view
Ball Casters
Version:
cap and housing zinc-plated
d1 [mm]:
45 mm
Ball diameter [mm]:
30 mm
Dynamic carrying figure C [N]:
2500 N
Article-No.:
22750.0012
CAD
Documents
Ball Casters
  • cap and housing zinc-plated
  • d1 ±0.08: 45 mm
  • Ball diameter: 30 mm
  • d2: 55 mm
  • h1 ±0.3: 13.8 mm
  • h2: 37.5 mm
  • h3: 3.7 mm
  • h4: 7.9 mm
  • Location hole D1 1) +0.05: 44.85 mm
  • Dynamic carrying figure C: 2500 N
  • Weight: 277 g
show article view
Ball Casters
Version:
cap and housing zinc-plated
d1 [mm]:
62 mm
Ball diameter [mm]:
45 mm
Dynamic carrying figure C [N]:
6000 N
Article-No.:
22750.0016
CAD
Documents
Ball Casters
  • cap and housing zinc-plated
  • d1 ±0.095: 62 mm
  • Ball diameter: 45 mm
  • d2: 75 mm
  • h1 ±0.4: 19 mm
  • h2: 53.7 mm
  • h3: 4.2 mm
  • h4: 10.3 mm
  • Location hole D1 1) +0.07: 61.83 mm
  • Dynamic carrying figure C: 6000 N
  • Weight: 741 g
show article view
Ball Casters
Version:
all parts zinc-plated, ball from stainless steel
d1 [mm]:
12.6 mm
Ball diameter [mm]:
8 mm
Dynamic carrying figure C [N]:
70 N
Article-No.:
22750.0020 2)
CAD
Documents
Ball Casters
  • all parts zinc-plated, ball from stainless steel
  • d1 ±0.055: 12.6 mm
  • Ball diameter: 8 mm
  • d2: 17 mm
  • h1 ±0.15: 4.8 mm
  • h2: 11.2 mm
  • h3: 1.8 mm
  • h4: 3.2 mm
  • Location hole D1 1) +0.03: 12.57 mm
  • Dynamic carrying figure C: 70 N
  • Weight: 7 g
show article view
Ball Casters
Version:
all parts zinc-plated, ball from stainless steel
d1 [mm]:
18 mm
Ball diameter [mm]:
12 mm
Dynamic carrying figure C [N]:
180 N
Article-No.:
22750.0022 2)
CAD
Documents
Ball Casters
  • all parts zinc-plated, ball from stainless steel
  • d1 ±0.055: 18 mm
  • Ball diameter: 12 mm
  • d2: 23 mm
  • h1 ±0.15: 7.4 mm
  • h2: 15.5 mm
  • h3: 2 mm
  • h4: 4.3 mm
  • Location hole D1 1) +0.03: 17.97 mm
  • Dynamic carrying figure C: 180 N
  • Weight: 18 g
show article view
Ball Casters
Version:
all parts zinc-plated, ball from stainless steel
d1 [mm]:
24 mm
Ball diameter [mm]:
15 mm
Dynamic carrying figure C [N]:
370 N
Article-No.:
22750.0024 2)
CAD
Documents
Ball Casters
  • all parts zinc-plated, ball from stainless steel
  • d1 ±0.065: 24 mm
  • Ball diameter: 15 mm
  • d2: 31 mm
  • h1 ±0.2: 9.5 mm
  • h2: 21.5 mm
  • h3: 2.5 mm
  • h4: 6.1 mm
  • Location hole D1 1) +0.05: 23.95 mm
  • Dynamic carrying figure C: 370 N
  • Weight: 40 g
show article view
Ball Casters
Version:
all parts zinc-plated, ball from stainless steel
d1 [mm]:
36 mm
Ball diameter [mm]:
22 mm
Dynamic carrying figure C [N]:
970 N
Article-No.:
22750.0028
CAD
Documents
Ball Casters
  • all parts zinc-plated, ball from stainless steel
  • d1 ±0.08: 36 mm
  • Ball diameter: 22 mm
  • d2: 45 mm
  • h1 ±0.2: 9.8 mm
  • h2: 29.5 mm
  • h3: 2.9 mm
  • h4: 5.7 mm
  • Location hole D1 1) +0.05: 35.9 mm
  • Dynamic carrying figure C: 970 N
  • Weight: 132 g
show article view
Ball Casters
Version:
all parts zinc-plated, ball from stainless steel
d1 [mm]:
45 mm
Ball diameter [mm]:
30 mm
Dynamic carrying figure C [N]:
1900 N
Article-No.:
22750.0032
CAD
Documents
Ball Casters
  • all parts zinc-plated, ball from stainless steel
  • d1 ±0.08: 45 mm
  • Ball diameter: 30 mm
  • d2: 55 mm
  • h1 ±0.3: 13.8 mm
  • h2: 37.5 mm
  • h3: 3.7 mm
  • h4: 7.9 mm
  • Location hole D1 1) +0.05: 44.85 mm
  • Dynamic carrying figure C: 1900 N
  • Weight: 273 g
show article view
Ball Casters
Version:
all parts zinc-plated, ball from stainless steel
d1 [mm]:
62 mm
Ball diameter [mm]:
45 mm
Dynamic carrying figure C [N]:
4500 N
Article-No.:
22750.0036
CAD
Documents
Ball Casters
  • all parts zinc-plated, ball from stainless steel
  • d1 ±0.095: 62 mm
  • Ball diameter: 45 mm
  • d2: 75 mm
  • h1 ±0.4: 19 mm
  • h2: 53.7 mm
  • h3: 4.2 mm
  • h4: 10.3 mm
  • Location hole D1 1) +0.07: 61.83 mm
  • Dynamic carrying figure C: 4500 N
  • Weight: 739 g
show article view
Ball Casters
Version:
all parts from stainless steel
d1 [mm]:
12.6 mm
Ball diameter [mm]:
8 mm
Dynamic carrying figure C [N]:
70 N
Article-No.:
22750.0040 2)
CAD
Documents
Ball Casters
  • all parts from stainless steel
  • d1 ±0.055: 12.6 mm
  • Ball diameter: 8 mm
  • d2: 17 mm
  • h1 ±0.15: 4.8 mm
  • h2: 11.2 mm
  • h3: 1.8 mm
  • h4: 3.2 mm
  • Location hole D1 1) +0.03: 12.57 mm
  • Dynamic carrying figure C: 70 N
  • Weight: 7 g
show article view
Ball Casters
Version:
all parts from stainless steel
d1 [mm]:
18 mm
Ball diameter [mm]:
12 mm
Dynamic carrying figure C [N]:
180 N
Article-No.:
22750.0042 2)
CAD
Documents
Ball Casters
  • all parts from stainless steel
  • d1 ±0.055: 18 mm
  • Ball diameter: 12 mm
  • d2: 23 mm
  • h1 ±0.15: 7.4 mm
  • h2: 15.5 mm
  • h3: 2 mm
  • h4: 4.3 mm
  • Location hole D1 1) +0.03: 17.97 mm
  • Dynamic carrying figure C: 180 N
  • Weight: 17 g
show article view
Ball Casters
Version:
all parts from stainless steel
d1 [mm]:
24 mm
Ball diameter [mm]:
15 mm
Dynamic carrying figure C [N]:
370 N
Article-No.:
22750.0044 2)
CAD
Documents
Ball Casters
  • all parts from stainless steel
  • d1 ±0.065: 24 mm
  • Ball diameter: 15 mm
  • d2: 31 mm
  • h1 ±0.2: 9.5 mm
  • h2: 21.5 mm
  • h3: 2.5 mm
  • h4: 6.1 mm
  • Location hole D1 1) +0.05: 23.95 mm
  • Dynamic carrying figure C: 370 N
  • Weight: 39 g
show article view
Ball Casters
Version:
all parts from stainless steel
d1 [mm]:
36 mm
Ball diameter [mm]:
22 mm
Dynamic carrying figure C [N]:
970 N
Article-No.:
22750.0048
CAD
Documents
Ball Casters
  • all parts from stainless steel
  • d1 ±0.08: 36 mm
  • Ball diameter: 22 mm
  • d2: 45 mm
  • h1 ±0.2: 9.8 mm
  • h2: 29.5 mm
  • h3: 2.9 mm
  • h4: 5.7 mm
  • Location hole D1 1) +0.05: 35.9 mm
  • Dynamic carrying figure C: 970 N
  • Weight: 133 g
show article view
Ball Casters
Version:
all parts from stainless steel
d1 [mm]:
45 mm
Ball diameter [mm]:
30 mm
Dynamic carrying figure C [N]:
1900 N
Article-No.:
22750.0052
CAD
Documents
Ball Casters
  • all parts from stainless steel
  • d1 ±0.08: 45 mm
  • Ball diameter: 30 mm
  • d2: 55 mm
  • h1 ±0.3: 13.8 mm
  • h2: 37.5 mm
  • h3: 3.7 mm
  • h4: 7.9 mm
  • Location hole D1 1) +0.05: 44.85 mm
  • Dynamic carrying figure C: 1900 N
  • Weight: 272 g
show article view
Ball Casters

Material

Cap

  • Steel, zinc-plated by galvanization
  • Stainless steel

Housing

  • Steel, zinc-plated by galvanization
  • Stainless steel

Ball

  • Ball-bearing steel
  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 22750. Ball Casters – with sheet steel housing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Mounting Instruction Ball Caster (EH 22750.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.