Hinges stainless steel, elongated on both sides

EH 25162.

These hinges from stainless steel are characterised by the compact design.

The hinge pins are form-fit pressed and are therefore suitable for use in case of strong vibrations and shocks.

Appropriate friction pairings of the hinge components and the lubrication reduce abrasion to a minimum.

The version with centering steps avoids lateral slipping under high loads and thus protects the fixing screws from unacceptable lateral forces.

Your selection resulted in 12 hits

Material
Colour
Version
picture
b1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Stainless steel
Colour:
Version:
with additional mounting hole on both sides
picture:
1
b1 [mm]:
76 mm
l1 [mm]:
50 mm
Article-No.:
25162.0065
CAD
Documents
Hinges
  • with additional mounting hole on both sides – picture 1, dull blasted
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 160 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
with additional mounting hole on both sides
picture:
1
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Article-No.:
25162.0005
CAD
Documents
Hinges
  • with additional mounting hole on both sides – picture 1, dull blasted
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 400 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
with additional mounting hole on both sides
picture:
1
b1 [mm]:
160 mm
l1 [mm]:
80 mm
Article-No.:
25162.0025
CAD
Documents
Hinges
  • with additional mounting hole on both sides – picture 1, dull blasted
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 896 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
with additional mounting hole on both sides
picture:
1
b1 [mm]:
76 mm
l1 [mm]:
50 mm
Article-No.:
25162.0165
CAD
Documents
Hinges
  • with additional mounting hole on both sides – picture 1, black
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 160 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
with additional mounting hole on both sides
picture:
1
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Article-No.:
25162.0105
CAD
Documents
Hinges
  • with additional mounting hole on both sides – picture 1, black
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 400 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
with additional mounting hole on both sides
picture:
1
b1 [mm]:
160 mm
l1 [mm]:
80 mm
Article-No.:
25162.0125
CAD
Documents
Hinges
  • with additional mounting hole on both sides – picture 1, black
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 896 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
with additional mounting hole and centring inserts on both sides
picture:
2
b1 [mm]:
76 mm
l1 [mm]:
50 mm
Article-No.:
25162.0070
CAD
Documents
Hinges
  • with additional mounting hole and centring inserts on both sides – picture 2, dull blasted
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 163 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
with additional mounting hole and centring inserts on both sides
picture:
2
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Article-No.:
25162.0010
CAD
Documents
Hinges
  • with additional mounting hole and centring inserts on both sides – picture 2, dull blasted
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 414 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
with additional mounting hole and centring inserts on both sides
picture:
2
b1 [mm]:
160 mm
l1 [mm]:
80 mm
Article-No.:
25162.0030
CAD
Documents
Hinges
  • with additional mounting hole and centring inserts on both sides – picture 2, dull blasted
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 906 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
with additional mounting hole and centring inserts on both sides
picture:
2
b1 [mm]:
76 mm
l1 [mm]:
50 mm
Article-No.:
25162.0170
CAD
Documents
Hinges
  • with additional mounting hole and centring inserts on both sides – picture 2, black
  • b1: 76 mm
  • l1: 50 mm
  • b2: 56 mm
  • b3: 30 mm
  • b4: 34 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 163 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
with additional mounting hole and centring inserts on both sides
picture:
2
b1 [mm]:
120 mm
l1 [mm]:
60 mm
Article-No.:
25162.0110
CAD
Documents
Hinges
  • with additional mounting hole and centring inserts on both sides – picture 2, black
  • b1: 120 mm
  • l1: 60 mm
  • b2: 90 mm
  • b3: 45 mm
  • b4: 56 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 414 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
with additional mounting hole and centring inserts on both sides
picture:
2
b1 [mm]:
160 mm
l1 [mm]:
80 mm
Article-No.:
25162.0130
CAD
Documents
Hinges
  • with additional mounting hole and centring inserts on both sides – picture 2, black
  • b1: 160 mm
  • l1: 80 mm
  • b2: 120 mm
  • b3: 60 mm
  • b4: 75 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 906 g
show article view
Hinges

Material

Body

  • Stainless steel 1.4405, dull blasted
  • Stainless steel 1.4405, plastic-coated, black similar to RAL 9005, structure matt

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 25162. Hinges – stainless steel, elongated on both sides
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.