U-Handles diagonal

EH 24300.

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

Your selection resulted in 4 hits

b1 [mm]
l1 ±0.25 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
b1 [mm]:
20 mm
l1 ±0.25 [mm]:
112 mm
Article-No.:
24300.0805
CAD
Documents
U-Handles
  • b1: 20 mm
  • l1 ±0.25: 112 mm
  • l2: 125 mm
  • a: 13 mm
  • b2: 24 mm
  • b3: 32 mm
  • b4: 50 mm
  • b5 +1: 13.5 mm
  • d: M6
  • h1: 32 mm
  • h2: 48 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 301 g
show article view
U-Handles
b1 [mm]:
20 mm
l1 ±0.25 [mm]:
128 mm
Article-No.:
24300.0810
CAD
Documents
U-Handles
  • b1: 20 mm
  • l1 ±0.25: 128 mm
  • l2: 141 mm
  • a: 13 mm
  • b2: 24 mm
  • b3: 32 mm
  • b4: 50 mm
  • b5 +1: 13.5 mm
  • d: M6
  • h1: 32 mm
  • h2: 48 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 325 g
show article view
U-Handles
b1 [mm]:
26 mm
l1 ±0.25 [mm]:
128 mm
Article-No.:
24300.0815
CAD
Documents
U-Handles
  • b1: 26 mm
  • l1 ±0.25: 128 mm
  • l2: 145 mm
  • a: 17 mm
  • b2: 32 mm
  • b3: 34 mm
  • b4: 57 mm
  • b5 +1: 18 mm
  • d: M8
  • h1: 34 mm
  • h2: 54 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 550 g
show article view
U-Handles
b1 [mm]:
26 mm
l1 ±0.25 [mm]:
160 mm
Article-No.:
24300.0820
CAD
Documents
U-Handles
  • b1: 26 mm
  • l1 ±0.25: 160 mm
  • l2: 177 mm
  • a: 17 mm
  • b2: 32 mm
  • b3: 34 mm
  • b4: 57 mm
  • b5 +1: 18 mm
  • d: M8
  • h1: 34 mm
  • h2: 54 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 631 g
show article view
U-Handles

Material

Handle

  • Stainless steel 1.4301, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet EH 24300. U-Handles – diagonal
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.