Locating Bushings with Seal, plain for lifting pins

EH 22350.

The seal prevents the penetration of liquid and dirt. The bushing is therefore especially suitable for use in the open air.

Locating bushings are used for quick and safe locating of lifting pins EH 22350 / EH 22351.

This design is suitable for applications which require installation flush to the surface.

A face wrench is required for installation. As an accessory, we offer a standard adjustable face wrench, offset, and a face and socket wrench. In combination with a socket-wrench/screwdriver, the face and socket wrench is especially suitable for use if space is restricted.

Corrosion and abrasion resistant.

Your selection resulted in 4 hits

d1 H11 [mm]
d2 [mm]
For nominal length [mm]
For lifting pin

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 H11 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
For nominal length [mm]:
10 mm
For lifting pin:
22350.0601 / .0701
Article-No.:
22350.1960
CAD
Documents
Locating Bushing with Seal, plain
  • d1 H11: 8 mm
  • d2: M16 x 1,5 mm
  • For nominal length: 10 mm
  • d3 -0.2: 24 mm
  • d4 +0.3: 9.9 mm
  • d5 +0.1: 3.1 mm
  • l1: 37.5 mm
  • l2: 32.5 mm
  • l3: 16 mm
  • l4: 12.5 mm
  • Tightening torque max.: 75 Nm
  • x: 1.5 mm
  • Load capacity F1: 1.5 kN
  • Load capacity F2: 1.2 kN
  • Load capacity F3: 0.5 kN
  • For lifting pin: 22350.0601 / .0701
  • Weight: 47 g
show article view
Locating Bushing with Seal, plain
d1 H11 [mm]:
10 mm
d2 [mm]:
M20 x 1,5 mm
For nominal length [mm]:
15 mm
For lifting pin:
22350.0621 / .0721
Article-No.:
22350.1961
CAD
Documents
Locating Bushing with Seal, plain
  • d1 H11: 10 mm
  • d2: M20 x 1,5 mm
  • For nominal length: 15 mm
  • d3 -0.2: 28 mm
  • d4 +0.3: 12.3 mm
  • d5 +0.1: 5.1 mm
  • l1: 51 mm
  • l2: 45 mm
  • l3: 20 mm
  • l4: 21 mm
  • Tightening torque max.: 100 Nm
  • x: 1.5 mm
  • Load capacity F1: 2.7 kN
  • Load capacity F2: 2.4 kN
  • Load capacity F3: 2.1 kN
  • For lifting pin: 22350.0621 / .0721
  • Weight: 92 g
show article view
Locating Bushing with Seal, plain
d1 H11 [mm]:
12 mm
d2 [mm]:
M24 x 1,5 mm
For nominal length [mm]:
15 mm
For lifting pin:
22350.0631 / .0731
Article-No.:
22350.1962
CAD
Documents
Locating Bushing with Seal, plain
  • d1 H11: 12 mm
  • d2: M24 x 1,5 mm
  • For nominal length: 15 mm
  • d3 -0.2: 32 mm
  • d4 +0.3: 14.4 mm
  • d5 +0.1: 5.1 mm
  • l1: 53 mm
  • l2: 47 mm
  • l3: 22 mm
  • l4: 21 mm
  • Tightening torque max.: 150 Nm
  • x: 1.5 mm
  • Load capacity F1: 3.5 kN
  • Load capacity F2: 3.2 kN
  • Load capacity F3: 2.8 kN
  • For lifting pin: 22350.0631 / .0731
  • Weight: 125 g
show article view
Locating Bushing with Seal, plain
d1 H11 [mm]:
16 mm
d2 [mm]:
M30 x 2 mm
For nominal length [mm]:
25 mm
For lifting pin:
22350.0641 / .0741
Article-No.:
22350.1963
CAD
Documents
Locating Bushing with Seal, plain
  • d1 H11: 16 mm
  • d2: M30 x 2 mm
  • For nominal length: 25 mm
  • d3 -0.2: 39 mm
  • d4 +0.3: 19.3 mm
  • d5 +0.1: 5.1 mm
  • l1: 78 mm
  • l2: 72 mm
  • l3: 30 mm
  • l4: 33 mm
  • Tightening torque max.: 200 Nm
  • x: 1.5 mm
  • Load capacity F1: 4.8 kN
  • Load capacity F2: 4.5 kN
  • Load capacity F3: 4.1 kN
  • For lifting pin: 22350.0641 / .0741
  • Weight: 253 g
show article view
Locating Bushing with Seal, plain

Material

Bushing

  • Stainless steel 1.4542, precipitation-hardened

O-ring

  • NBR

Spring

  • Stainless steel
Product
Article-No.
Available
Product:
adjustable face wrench, offset
adjustable face wrench, offset
: adjustable face wrench, offset
Suitable for size d1: 8 mm
Article-No.:
22350.1990
assembly tool
  • adjustable face wrench, offset
  • Suitable for size d1: 8 mm
  • Pin diameter -0.1: 3 mm
  • Weight: 121 g
Product:
adjustable face wrench, offset
adjustable face wrench, offset
: adjustable face wrench, offset
Suitable for size d1: 10 mm/12 mm/16 mm/20 mm/25 mm
Article-No.:
22350.1991
assembly tool
  • adjustable face wrench, offset
  • Suitable for size d1: 10 mm/12 mm/16 mm/20 mm/25 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 309 g
Product:
face wrench (socket wrench insert)
face wrench (socket wrench insert)
: face wrench (socket wrench insert)
Suitable for size d1: 8 mm
Article-No.:
22350.1995
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 8 mm
  • Pin spacing ±0.1: 16 mm
  • Pin diameter -0.1: 3 mm
  • Weight: 116 g
  • Square drive: 1/2 in
Product:
face wrench (socket wrench insert)
face wrench (socket wrench insert)
: face wrench (socket wrench insert)
Suitable for size d1: 10 mm
Article-No.:
22350.1996
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 10 mm
  • Pin spacing ±0.1: 20 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 136 g
  • Square drive: 1/2 in
Product:
face wrench (socket wrench insert)
face wrench (socket wrench insert)
: face wrench (socket wrench insert)
Suitable for size d1: 12 mm
Article-No.:
22350.1997
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 12 mm
  • Pin spacing ±0.1: 22 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 185 g
  • Square drive: 1/2 in
Product:
face wrench (socket wrench insert)
face wrench (socket wrench insert)
: face wrench (socket wrench insert)
Suitable for size d1: 16 mm/20 mm
Article-No.:
22350.1998
assembly tool
  • face wrench (socket wrench insert)
  • Suitable for size d1: 16 mm/20 mm
  • Pin spacing ±0.1: 30 mm
  • Pin diameter -0.1: 5 mm
  • Weight: 243 g
  • Square drive: 1/2 in

Assembly

Safe tolerances and consistent function.  

Easily incorporated into different materials

Bush can be easily installed via optional assembly tool.

Can be mounted in blind holes.

For thin-walled parts, lock nuts are used for assembly.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22350. Locating Bushings with Seal, plain – for lifting pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lifting Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Lifting Devices
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.