Collar Nuts with Conical Seat

EH 23080.

With this combination of fixture nut and conical seat, non-parallel clamping surfaces can be compensated. 

The fixture nut with conical seat is a fixed unit consisting of fixture nut and conical seat with the following advantages / characteristics: 

  • Functionally reliable
  • Captive
  • Fast and efficient mounting 
  • Simplified storage
  • Swivel range max. 3°

Your selection resulted in 8 hits

Version
picture
d1 [mm]
d2 [mm]
m ~ [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with small bearing surface
picture:
1
d1 [mm]:
M8
d2 [mm]:
17 mm
m ~ [mm]:
~ 14 mm
Article-No.:
23080.0508
CAD
Documents
Collar Nuts with Conical Seat
  • with small bearing surface – picture 1
  • System: V40
  • d1: M8
  • d2: 17 mm
  • m: ~ 14 mm
  • s: 13 mm
  • Weight: 13 g
show article view
Collar Nuts with Conical Seat
Version:
with small bearing surface
picture:
1
d1 [mm]:
M10
d2 [mm]:
21 mm
m ~ [mm]:
~ 17.5 mm
Article-No.:
23080.0510
CAD
Documents
Collar Nuts with Conical Seat
  • with small bearing surface – picture 1
  • System: V70
  • d1: M10
  • d2: 21 mm
  • m: ~ 17.5 mm
  • s: 16 mm
  • Weight: 24 g
show article view
Collar Nuts with Conical Seat
Version:
with small bearing surface
picture:
1
d1 [mm]:
M12
d2 [mm]:
24 mm
m ~ [mm]:
~ 21.5 mm
Article-No.:
23080.0512
CAD
Documents
Collar Nuts with Conical Seat
  • with small bearing surface – picture 1
  • System: V70/L12
  • d1: M12
  • d2: 24 mm
  • m: ~ 21.5 mm
  • s: 18 mm
  • Weight: 37 g
show article view
Collar Nuts with Conical Seat
Version:
with small bearing surface
picture:
1
d1 [mm]:
M16
d2 [mm]:
30 mm
m ~ [mm]:
~ 28 mm
Article-No.:
23080.0516
CAD
Documents
Collar Nuts with Conical Seat
  • with small bearing surface – picture 1
  • System: V70/L16
  • d1: M16
  • d2: 30 mm
  • m: ~ 28 mm
  • s: 24 mm
  • Weight: 73 g
show article view
Collar Nuts with Conical Seat
Version:
with large bearing surface
picture:
2
d1 [mm]:
M8
d2 [mm]:
24 mm
m ~ [mm]:
14 mm
Article-No.:
23080.0608
CAD
Documents
Collar Nuts with Conical Seat
  • with large bearing surface – picture 2
  • System: V40
  • d1: M8
  • a: 4 mm
  • d2: 24 mm
  • m: 14 mm
  • d3: 17.8 mm
  • s: 13 mm
  • Weight: 20 g
show article view
Collar Nuts with Conical Seat
Version:
with large bearing surface
picture:
2
d1 [mm]:
M10
d2 [mm]:
30 mm
m ~ [mm]:
17.5 mm
Article-No.:
23080.0610
CAD
Documents
Collar Nuts with Conical Seat
  • with large bearing surface – picture 2
  • System: V70
  • d1: M10
  • a: 5.5 mm
  • d2: 30 mm
  • m: 17.5 mm
  • d3: 21.2 mm
  • s: 16 mm
  • Weight: 39 g
show article view
Collar Nuts with Conical Seat
Version:
with large bearing surface
picture:
2
d1 [mm]:
M12
d2 [mm]:
36 mm
m ~ [mm]:
21.5 mm
Article-No.:
23080.0612
CAD
Documents
Collar Nuts with Conical Seat
  • with large bearing surface – picture 2
  • System: V70/L12
  • d1: M12
  • a: 7 mm
  • d2: 36 mm
  • m: 21.5 mm
  • d3: 25.2 mm
  • s: 18 mm
  • Weight: 68 g
show article view
Collar Nuts with Conical Seat
Version:
with large bearing surface
picture:
2
d1 [mm]:
M16
d2 [mm]:
44 mm
m ~ [mm]:
28 mm
Article-No.:
23080.0616
CAD
Documents
Collar Nuts with Conical Seat
  • with large bearing surface – picture 2
  • System: V70/L16
  • d1: M16
  • a: 8 mm
  • d2: 44 mm
  • m: 28 mm
  • d3: 30.9 mm
  • s: 24 mm
  • Weight: 124 g
show article view
Collar Nuts with Conical Seat

Material

Conical seat

  • Heat-treated steel, tempered, blackened

Nut

  • Heat-treated steel, tempered, blackened

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 23080. Collar Nuts with Conical Seat
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

Please select a variant (article number in the order table tab) for complete and detailed compliance information.