U-Handles

EH 24310.

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These rounded U-handles are characterised by their ergonomic and stable construction and their simple and timeless design.

Same design as version with bearing washer.

Thanks to the larger bearing surface, no bearing washers are needed.

Your selection resulted in 8 hits

Material
d1 [mm]
l ±0.5 [mm]
h [mm]
Article-No.
CAD
Available
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
12 mm
l ±0.5 [mm]:
125 mm
h [mm]:
51 mm
Article-No.:
24310.0710
CAD
U-Handles
  • d1: 12 mm
  • l ±0.5: 125 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 197 g
More details
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
12 mm
l ±0.5 [mm]:
160 mm
h [mm]:
51 mm
Article-No.:
24310.0720
CAD
U-Handles
  • d1: 12 mm
  • l ±0.5: 160 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 201 g
More details
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
12 mm
l ±0.5 [mm]:
200 mm
h [mm]:
51 mm
Article-No.:
24310.0730
CAD
U-Handles
  • d1: 12 mm
  • l ±0.5: 200 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 237 g
More details
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
12 mm
l ±0.5 [mm]:
250 mm
h [mm]:
51 mm
Article-No.:
24310.0740
CAD
U-Handles
  • d1: 12 mm
  • l ±0.5: 250 mm
  • d2: M6
  • h: 51 mm
  • r: 14 mm
  • t min.: 12 mm
  • Weight: 282 g
More details
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
16 mm
l ±0.5 [mm]:
160 mm
h [mm]:
59 mm
Article-No.:
24310.0750
CAD
U-Handles
  • d1: 16 mm
  • l ±0.5: 160 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 373 g
More details
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
16 mm
l ±0.5 [mm]:
200 mm
h [mm]:
59 mm
Article-No.:
24310.0760
CAD
U-Handles
  • d1: 16 mm
  • l ±0.5: 200 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 437 g
More details
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
16 mm
l ±0.5 [mm]:
250 mm
h [mm]:
59 mm
Article-No.:
24310.0770
CAD
U-Handles
  • d1: 16 mm
  • l ±0.5: 250 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 523 g
More details
U-Handles
Material:
Stainless steel 1.4301, dull blasted
d1 [mm]:
16 mm
l ±0.5 [mm]:
300 mm
h [mm]:
59 mm
Article-No.:
24310.0780
CAD
U-Handles
  • d1: 16 mm
  • l ±0.5: 300 mm
  • d2: M6
  • h: 59 mm
  • r: 18 mm
  • t min.: 12 mm
  • Weight: 603 g
More details
U-Handles

Material

Handle

  • Stainless steel 1.4301, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet EH 24310. U-Handles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 08.07.2021

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
www.P65Warnings.ca.gov

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.