Torque Handles

EH 24710.

Torque handles are used wherever a limitation of the exerted hand force is required.

The handle, similar to a knurled nut / knurled thumb screw, with integrated torque mechanism allows a defined torque limit during tightening. Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.

These handles combine the functionality of a ratchet wrench with the modern and ergonomic design of a nurled nut / knurled thumb screw.

Your selection resulted in 62 hits

Version
picture
d1 [mm]
d2 [mm]
d3 [mm]
l [mm]
Tightening torque +/- 10% max. [Nm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
25 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0402
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 25 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 123 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
32 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0403
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 32 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 158 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M8
l [mm]:
40 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0404
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M8
  • d4: 13.5 mm
  • l: 40 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 128 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
20 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0405
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M10
  • d4: 13.5 mm
  • l: 20 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 120 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
25 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0406
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M10
  • d4: 13.5 mm
  • l: 25 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 120 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
32 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0407
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M10
  • d4: 13.5 mm
  • l: 32 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 131 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
40 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0408
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M10
  • d4: 13.5 mm
  • l: 40 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 179 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
42 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
50 mm
Tightening torque +/- 10% max. [Nm]:
2 Nm
Article-No.:
24710.0409
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 42 mm
  • d3: M10
  • d4: 13.5 mm
  • l: 50 mm
  • d5: 27 mm
  • h1: 43.5 mm
  • h2: 11.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 2 Nm
  • Weight: 187 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
52 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
25 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0500
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 52 mm
  • d3: M10
  • d4: 19 mm
  • l: 25 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 241 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
52 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
32 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0501
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 52 mm
  • d3: M10
  • d4: 19 mm
  • l: 32 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 246 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
52 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
40 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0502
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 52 mm
  • d3: M10
  • d4: 19 mm
  • l: 40 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 248 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
52 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
50 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0503
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 52 mm
  • d3: M10
  • d4: 19 mm
  • l: 50 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 254 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
52 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
63 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0504
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 52 mm
  • d3: M10
  • d4: 19 mm
  • l: 63 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 254 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
52 mm
d2 [mm]:
-
d3 [mm]:
M12
l [mm]:
25 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0505
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 52 mm
  • d3: M12
  • d4: 19 mm
  • l: 25 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 251 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
52 mm
d2 [mm]:
-
d3 [mm]:
M12
l [mm]:
32 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0506
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 52 mm
  • d3: M12
  • d4: 19 mm
  • l: 32 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 254 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
52 mm
d2 [mm]:
-
d3 [mm]:
M12
l [mm]:
40 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0507
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 52 mm
  • d3: M12
  • d4: 19 mm
  • l: 40 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 262 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
52 mm
d2 [mm]:
-
d3 [mm]:
M12
l [mm]:
50 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0508
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 52 mm
  • d3: M12
  • d4: 19 mm
  • l: 50 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 270 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
52 mm
d2 [mm]:
-
d3 [mm]:
M12
l [mm]:
63 mm
Tightening torque +/- 10% max. [Nm]:
3 Nm
Article-No.:
24710.0509
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 52 mm
  • d3: M12
  • d4: 19 mm
  • l: 63 mm
  • d5: 32 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 3 Nm
  • Weight: 274 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
62 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
25 mm
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24710.0600
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 62 mm
  • d3: M10
  • d4: 19 mm
  • l: 25 mm
  • d5: 33 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 334 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
62 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
32 mm
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24710.0601
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 62 mm
  • d3: M10
  • d4: 19 mm
  • l: 32 mm
  • d5: 33 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 339 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
62 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
40 mm
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24710.0602
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 62 mm
  • d3: M10
  • d4: 19 mm
  • l: 40 mm
  • d5: 33 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 341 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
62 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
50 mm
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24710.0603
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 62 mm
  • d3: M10
  • d4: 19 mm
  • l: 50 mm
  • d5: 33 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 347 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
62 mm
d2 [mm]:
-
d3 [mm]:
M10
l [mm]:
63 mm
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24710.0604
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 62 mm
  • d3: M10
  • d4: 19 mm
  • l: 63 mm
  • d5: 33 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 355 g
show article view
Torque Handles
Version:
with screw
picture:
2
d1 [mm]:
62 mm
d2 [mm]:
-
d3 [mm]:
M12
l [mm]:
25 mm
Tightening torque +/- 10% max. [Nm]:
4 Nm
Article-No.:
24710.0605
CAD
Documents
Torque Handles
  • with screw – picture 2
  • d1: 62 mm
  • d3: M12
  • d4: 19 mm
  • l: 25 mm
  • d5: 33 mm
  • h1: 54 mm
  • h2: 15.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 4 Nm
  • Weight: 344 g
show article view
Torque Handles

Material

Cap

  • Thermoplastic PA 6, light grey, similar to RAL 7035

Torque mechanism

  • Steel, hardened

Handle

  • Aluminium, black anodised

Inner part

  • Steel, blackened

Screw

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 24710. Torque Handles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.