24710.0309 - Torque Handles

Torque handles are used wherever a limitation of the exerted hand force is required.

The handle, similar to a knurled nut / knurled thumb screw, with integrated torque mechanism allows a defined torque limit during tightening. Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.

These handles combine the functionality of a ratchet wrench with the modern and ergonomic design of a nurled nut / knurled thumb screw.

This article 24710.0309 - Torque Handles / with screw (d1: 34 mm, d3: M6, l: 32 mm) is one variant of the article group Torque Handles (EH 24710.)

Version
picture
d1 [mm]
d2 [mm]
d3 [mm]
l [mm]
Tightening torque +/- 10% - max. [Nm]
Article-No.
Documents
Price [$]
Available
Version:
with screw
picture:
2
d1 [mm]:
34 mm
d2 [mm]:
-
d3 [mm]:
M6
l [mm]:
32 mm
Tightening torque +/- 10% max. [Nm]:
1 Nm
Article-No.:
24710.0309
Documents
Torque Handles
  • with screw – picture 2
  • d1: 34 mm
  • d3: M6
  • d4: 10 mm
  • l: 32 mm
  • d5: 21 mm
  • h1: 37.5 mm
  • h2: 9.5 mm
  • Operating temperature range max.: 100 °C
  • Tightening torque +/- 10% max.: 1 Nm
  • Weight: 70 g
Torque Handles

Material

Cap

  • Thermoplastic PA 6, light grey, similar to RAL 7035

Torque mechanism

  • Steel, hardened

Handle

  • Aluminium, black anodised

Inner part

  • Steel, blackened

Screw

  • Steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 24710.0309
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.