With this version, the pin is pressed in.
This article 24490.0009 - Tommy Screws DIN 6304 with fixed pin / without thrust pad, form E (d1: M8, l1: 60 mm) is one variant of the article group Tommy Screws DIN 6304 with fixed pin (EH 24490.)
Thrust point for thrust pad DIN 6311 form S, EH 22560.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels