Product filter
Your selection resulted in 18 hits
Version:
with female thread
More details
with female thread – picture 1, black
d1 : 32 mm
d2 : M8
d4 : 16 mm
h1 : 29.5 mm
h2 : 2 mm
h3 : 2.5 mm
h4 : 41.5 mm
l2 : 120 mm
t min.: 14 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 186 g
show article view
Version:
with female thread
More details
with female thread – picture 1, black
d1 : 32 mm
d2 : M10
d4 : 16 mm
h1 : 29.5 mm
h2 : 2 mm
h3 : 2.5 mm
h4 : 41.5 mm
l2 : 120 mm
t min.: 14 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 183 g
show article view
Version:
with female thread
More details
with female thread – picture 1, black
d1 : 32 mm
d2 : M12
d4 : 16 mm
h1 : 29.5 mm
h2 : 2 mm
h3 : 2.5 mm
h4 : 41.5 mm
l2 : 120 mm
t min.: 14 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 182 g
show article view
Version:
with female thread
More details
with female thread – picture 1, black
d1 : 40 mm
d2 : M12
d4 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
t min.: 22 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 399 g
show article view
Version:
with female thread
More details
with female thread – picture 1, black
d1 : 40 mm
d2 : M16
d4 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
t min.: 22 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 384 g
show article view
Version:
with female thread
More details
with female thread – picture 1, silver
d1 : 32 mm
d2 : M8
d4 : 16 mm
h1 : 29.5 mm
h2 : 2 mm
h3 : 2.5 mm
h4 : 41.5 mm
l2 : 120 mm
t min.: 14 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 186 g
show article view
Version:
with female thread
More details
with female thread – picture 1, silver
d1 : 32 mm
d2 : M10
d4 : 16 mm
h1 : 29.5 mm
h2 : 2 mm
h3 : 2.5 mm
h4 : 41.5 mm
l2 : 120 mm
t min.: 14 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 183 g
show article view
Version:
with female thread
More details
with female thread – picture 1, silver
d1 : 32 mm
d2 : M12
d4 : 16 mm
h1 : 29.5 mm
h2 : 2 mm
h3 : 2.5 mm
h4 : 41.5 mm
l2 : 120 mm
t min.: 14 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 182 g
show article view
Version:
with female thread
More details
with female thread – picture 1, silver
d1 : 40 mm
d2 : M12
d4 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
t min.: 22 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 399 g
show article view
Version:
with female thread
More details
with female thread – picture 1, silver
d1 : 40 mm
d2 : M16
d4 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
t min.: 22 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 384 g
show article view
Version:
with smooth bore
More details
with smooth bore – picture 2, black
d1 : 32 mm
d3 H7: 8 mm
d4 : 16 mm
h1 : 29.5 mm
h2 : 2 mm
h3 : 2.5 mm
h4 : 41.5 mm
l2 : 120 mm
t min.: 14 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 188 g
show article view
Version:
with smooth bore
More details
with smooth bore – picture 2, black
d1 : 32 mm
d3 H7: 10 mm
d4 : 16 mm
h1 : 29.5 mm
h2 : 2 mm
h3 : 2.5 mm
h4 : 41.5 mm
l2 : 120 mm
t min.: 14 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 185 g
show article view
Version:
with smooth bore
More details
with smooth bore – picture 2, black
d1 : 40 mm
d3 H7: 12 mm
d4 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
t min.: 22 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 394 g
show article view
Version:
with smooth bore
More details
with smooth bore – picture 2, black
d1 : 40 mm
d3 H7: 16 mm
d4 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
t min.: 22 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 373 g
show article view
Version:
with smooth bore
More details
with smooth bore – picture 2, silver
d1 : 32 mm
d3 H7: 8 mm
d4 : 16 mm
h1 : 29.5 mm
h2 : 2 mm
h3 : 2.5 mm
h4 : 41.5 mm
l2 : 120 mm
t min.: 14 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 188 g
show article view
Version:
with smooth bore
More details
with smooth bore – picture 2, silver
d1 : 32 mm
d3 H7: 10 mm
d4 : 16 mm
h1 : 29.5 mm
h2 : 2 mm
h3 : 2.5 mm
h4 : 41.5 mm
l2 : 120 mm
t min.: 14 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 185 g
show article view
Version:
with smooth bore
More details
with smooth bore – picture 2, silver
d1 : 40 mm
d3 H7: 12 mm
d4 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
t min.: 22 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 394 g
show article view
Version:
with smooth bore
More details
with smooth bore – picture 2, silver
d1 : 40 mm
d3 H7: 16 mm
d4 : 23 mm
h1 : 42 mm
h2 : 4 mm
h3 : 4 mm
h4 : 56 mm
l2 : 145 mm
t min.: 22 mm
Operating temperature range min.: -30 °C
Operating temperature range max.: 80 °C
Weight: 373 g
show article view
Material
Lever
Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure
Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
Inner parts
Covering
Plastic, black
Plastic, light grey
Operation
By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.
Datasheet EH 24441. Adjustable Flat Tension Levers
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.