Star Grips DIN 6336 cast iron

EH 24650.

Sandblasted or tumbled.

Material

Handle

  • Grey cast iron GG 20, bright

Notes

Grips with different bores or surface treatment can be obtained on request.

Your selection resulted in 25 hits

Version
picture
d1 [mm]
d2 [mm]
d4 H7 [mm]
d5 [mm]
Article-No.
CAD
Available
Version:
raw part, form A
picture:
1
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24650.0032
CAD
Star Grips
  • raw part, form A – picture 1
  • d1: 32 mm
  • d2: 12 mm
  • h1: 21 mm
  • h3: 10 mm
  • Weight: 55 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
raw part, form A
picture:
1
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24650.0040
CAD
Star Grips
  • raw part, form A – picture 1
  • d1: 40 mm
  • d2: 14 mm
  • h1: 26 mm
  • h3: 13 mm
  • Weight: 77 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
raw part, form A
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24650.0050
CAD
Star Grips
  • raw part, form A – picture 1
  • d1: 50 mm
  • d2: 18 mm
  • h1: 34 mm
  • h3: 17 mm
  • Weight: 150 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
raw part, form A
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24650.0063
CAD
Star Grips
  • raw part, form A – picture 1
  • d1: 63 mm
  • d2: 20 mm
  • h1: 42 mm
  • h3: 21 mm
  • Weight: 314 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
raw part, form A
picture:
1
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24650.0080
CAD
Star Grips
  • raw part, form A – picture 1
  • d1: 80 mm
  • d2: 25 mm
  • h1: 52 mm
  • h3: 25 mm
  • Weight: 629 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
6 mm
d5 [mm]:
-
Article-No.:
24650.0132
CAD
Star Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 32 mm
  • d2: 12 mm
  • d4 H7: 6 mm
  • h2: 20 mm
  • Weight: 38 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
8 mm
d5 [mm]:
-
Article-No.:
24650.0140
CAD
Star Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 40 mm
  • d2: 14 mm
  • d4 H7: 8 mm
  • h2: 25 mm
  • Weight: 72 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24650.0150
CAD
Star Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • Weight: 130 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24650.0163
CAD
Star Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 63 mm
  • d2: 20 mm
  • d4 H7: 12 mm
  • h2: 40 mm
  • Weight: 275 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
16 mm
d5 [mm]:
-
Article-No.:
24650.0180
CAD
Star Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 80 mm
  • d2: 25 mm
  • d4 H7: 16 mm
  • h2: 50 mm
  • Weight: 548 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
6 mm
d5 [mm]:
-
Article-No.:
24650.0232
CAD
Star Grips
  • with smooth blind hole, form C – picture 3
  • d1: 32 mm
  • d2: 12 mm
  • d4 H7: 6 mm
  • h2: 20 mm
  • t1: 15 mm
  • Weight: 40 g
  • t2: 12 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
8 mm
d5 [mm]:
-
Article-No.:
24650.0240
CAD
Star Grips
  • with smooth blind hole, form C – picture 3
  • d1: 40 mm
  • d2: 14 mm
  • d4 H7: 8 mm
  • h2: 25 mm
  • t1: 18 mm
  • Weight: 74 g
  • t2: 15 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24650.0250
CAD
Star Grips
  • with smooth blind hole, form C – picture 3
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • t1: 21 mm
  • Weight: 133 g
  • t2: 18 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24650.0263
CAD
Star Grips
  • with smooth blind hole, form C – picture 3
  • d1: 63 mm
  • d2: 20 mm
  • d4 H7: 12 mm
  • h2: 40 mm
  • t1: 25 mm
  • Weight: 280 g
  • t2: 22 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
16 mm
d5 [mm]:
-
Article-No.:
24650.0280
CAD
Star Grips
  • with smooth blind hole, form C – picture 3
  • d1: 80 mm
  • d2: 25 mm
  • d4 H7: 16 mm
  • h2: 50 mm
  • t1: 32 mm
  • Weight: 573 g
  • t2: 28 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
-
d5 [mm]:
M6
Article-No.:
24650.0332
CAD
Star Grips
  • with thread, drilled out, form D – picture 4
  • d1: 32 mm
  • d2: 12 mm
  • d5: M6
  • d6: 6.4 mm
  • h2: 20 mm
  • Weight: 39 g
  • t4: 10 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
M8
Article-No.:
24650.0340
CAD
Star Grips
  • with thread, drilled out, form D – picture 4
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • d6: 8.4 mm
  • h2: 25 mm
  • Weight: 72 g
  • t4: 12 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
M10
Article-No.:
24650.0350
CAD
Star Grips
  • with thread, drilled out, form D – picture 4
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • d6: 10.5 mm
  • h2: 32 mm
  • Weight: 127 g
  • t4: 16 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
M12
Article-No.:
24650.0363
CAD
Star Grips
  • with thread, drilled out, form D – picture 4
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • d6: 13 mm
  • h2: 40 mm
  • Weight: 277 g
  • t4: 20 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
M16
Article-No.:
24650.0380
CAD
Star Grips
  • with thread, drilled out, form D – picture 4
  • d1: 80 mm
  • d2: 25 mm
  • d5: M16
  • d6: 17 mm
  • h2: 50 mm
  • Weight: 545 g
  • t4: 30 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
-
d5 [mm]:
M6
Article-No.:
24650.0432
CAD
Star Grips
  • with threaded blind hole, form E – picture 5
  • d1: 32 mm
  • d2: 12 mm
  • d5: M6
  • h2: 20 mm
  • Weight: 40 g
  • t2: 12 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
M8
Article-No.:
24650.0440
CAD
Star Grips
  • with threaded blind hole, form E – picture 5
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • h2: 25 mm
  • Weight: 74 g
  • t2: 15 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
M10
Article-No.:
24650.0450
CAD
Star Grips
  • with threaded blind hole, form E – picture 5
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • h2: 32 mm
  • Weight: 132 g
  • t2: 18 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
M12
Article-No.:
24650.0463
CAD
Star Grips
  • with threaded blind hole, form E – picture 5
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • h2: 40 mm
  • Weight: 280 g
  • t2: 22 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Title
Category
Type
Direct download
Download basket
Datasheet EH 24650. Star Grips – DIN 6336 cast iron
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket