Grub Screws with Star Grip stainless steel

EH 24690.

Your selection resulted in 9 hits

d1 [mm]
d2 [mm]
l [mm]
Article-No.
CAD / Documents
Available
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
20 mm
Article-No.:
24690.0140
CAD
Documents
Grub Screws with Star Grip
  • d1: 40 mm
  • d2: M8
  • l: 20 mm
  • d3: 14 mm
  • h1: ~ 24 mm
  • h2: ~ 12 mm
  • Weight: 50 g
More details
Grub Screws with Star Grip
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
30 mm
Article-No.:
24690.0142
CAD
Documents
Grub Screws with Star Grip
  • d1: 40 mm
  • d2: M8
  • l: 30 mm
  • d3: 14 mm
  • h1: ~ 24 mm
  • h2: ~ 12 mm
  • Weight: 55 g
More details
Grub Screws with Star Grip
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
40 mm
Article-No.:
24690.0144
CAD
Documents
Grub Screws with Star Grip
  • d1: 40 mm
  • d2: M8
  • l: 40 mm
  • d3: 14 mm
  • h1: ~ 24 mm
  • h2: ~ 12 mm
  • Weight: 57 g
More details
Grub Screws with Star Grip
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
20 mm
Article-No.:
24690.0150
CAD
Documents
Grub Screws with Star Grip
  • d1: 50 mm
  • d2: M10
  • l: 20 mm
  • d3: 18 mm
  • h1: ~ 30 mm
  • h2: ~ 16.5 mm
  • Weight: 95 g
More details
Grub Screws with Star Grip
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
30 mm
Article-No.:
24690.0152
CAD
Documents
Grub Screws with Star Grip
  • d1: 50 mm
  • d2: M10
  • l: 30 mm
  • d3: 18 mm
  • h1: ~ 30 mm
  • h2: ~ 16.5 mm
  • Weight: 97 g
More details
Grub Screws with Star Grip
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
40 mm
Article-No.:
24690.0154
CAD
Documents
Grub Screws with Star Grip
  • d1: 50 mm
  • d2: M10
  • l: 40 mm
  • d3: 18 mm
  • h1: ~ 30 mm
  • h2: ~ 16.5 mm
  • Weight: 102 g
More details
Grub Screws with Star Grip
d1 [mm]:
60 mm
d2 [mm]:
M12
l [mm]:
30 mm
Article-No.:
24690.0160
CAD
Documents
Grub Screws with Star Grip
  • d1: 60 mm
  • d2: M12
  • l: 30 mm
  • d3: 20 mm
  • h1: ~ 37.5 mm
  • h2: ~ 20 mm
  • Weight: 155 g
More details
Grub Screws with Star Grip
d1 [mm]:
60 mm
d2 [mm]:
M12
l [mm]:
40 mm
Article-No.:
24690.0162
CAD
Documents
Grub Screws with Star Grip
  • d1: 60 mm
  • d2: M12
  • l: 40 mm
  • d3: 20 mm
  • h1: ~ 37.5 mm
  • h2: ~ 20 mm
  • Weight: 162 g
More details
Grub Screws with Star Grip
d1 [mm]:
60 mm
d2 [mm]:
M12
l [mm]:
50 mm
Article-No.:
24690.0164
CAD
Documents
Grub Screws with Star Grip
  • d1: 60 mm
  • d2: M12
  • l: 50 mm
  • d3: 20 mm
  • h1: ~ 37.5 mm
  • h2: ~ 20 mm
  • Weight: 169 g
More details
Grub Screws with Star Grip

Material

Handle

  • Stainless steel 1.4301, dull blasted

Screw

  • Stainless steel 1.4301

Notes

Grip: Sheet-iron drawn. Hub: Butt-welded

Title
Category
Type
Direct download
Download basket
Datasheet EH 24690. Grub Screws with Star Grip – stainless steel
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 10.06.2022

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.