Grub Screws with Star Grip DIN 6336 plastic

EH 24740.

Material

Handle

  • DIN 7708 - thermosetting plastic (PF 31), black similar to RAL 9005

Screw

  • Steel, zinc-plated by galvanization
  • Stainless steel A2

Notes

Special types, e.g. differing lengths or threaded pins from brass / stainless steel on request.

Your selection resulted in 58 hits

Screw
d1 [mm]
d2 [mm]
l [mm]
Article-No.
CAD
Available
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
10 mm
Article-No.:
24740.0051
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 25 mm
  • d2: M5
  • l: 10 mm
  • max.: 110 °C
  • Weight: 7.3 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
15 mm
Article-No.:
24740.0053
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 25 mm
  • d2: M5
  • l: 15 mm
  • max.: 110 °C
  • Weight: 7.2 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
20 mm
Article-No.:
24740.0056
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 25 mm
  • d2: M5
  • l: 20 mm
  • max.: 110 °C
  • Weight: 8.7 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
25 mm
Article-No.:
24740.0058
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 25 mm
  • d2: M5
  • l: 25 mm
  • max.: 110 °C
  • Weight: 8.7 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
30 mm
Article-No.:
24740.0059
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 25 mm
  • d2: M5
  • l: 30 mm
  • max.: 110 °C
  • Weight: 9.2 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
15 mm
Article-No.:
24740.0101
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 32 mm
  • d2: M6
  • l: 15 mm
  • max.: 110 °C
  • Weight: 14 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
20 mm
Article-No.:
24740.0104
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 32 mm
  • d2: M6
  • l: 20 mm
  • max.: 110 °C
  • Weight: 15 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
25 mm
Article-No.:
24740.0106
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 32 mm
  • d2: M6
  • l: 25 mm
  • max.: 110 °C
  • Weight: 14 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
30 mm
Article-No.:
24740.0107
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 32 mm
  • d2: M6
  • l: 30 mm
  • max.: 110 °C
  • Weight: 16 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
40 mm
Article-No.:
24740.0110
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 32 mm
  • d2: M6
  • l: 40 mm
  • max.: 110 °C
  • Weight: 17 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
20 mm
Article-No.:
24740.0152
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 40 mm
  • d2: M8
  • l: 20 mm
  • max.: 110 °C
  • Weight: 28 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
25 mm
Article-No.:
24740.0154
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 40 mm
  • d2: M8
  • l: 25 mm
  • max.: 110 °C
  • Weight: 31 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
30 mm
Article-No.:
24740.0155
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 40 mm
  • d2: M8
  • l: 30 mm
  • max.: 110 °C
  • Weight: 32 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
40 mm
Article-No.:
24740.0158
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 40 mm
  • d2: M8
  • l: 40 mm
  • max.: 110 °C
  • Weight: 35 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
50 mm
Article-No.:
24740.0160
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 40 mm
  • d2: M8
  • l: 50 mm
  • max.: 110 °C
  • Weight: 38 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
25 mm
Article-No.:
24740.0202
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 50 mm
  • d2: M10
  • l: 25 mm
  • max.: 110 °C
  • Weight: 51 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
30 mm
Article-No.:
24740.0203
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 50 mm
  • d2: M10
  • l: 30 mm
  • max.: 110 °C
  • Weight: 54 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
40 mm
Article-No.:
24740.0206
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 50 mm
  • d2: M10
  • l: 40 mm
  • max.: 110 °C
  • Weight: 60 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
50 mm
Article-No.:
24740.0208
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 50 mm
  • d2: M10
  • l: 50 mm
  • max.: 110 °C
  • Weight: 64 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
60 mm
Article-No.:
24740.0209
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 50 mm
  • d2: M10
  • l: 60 mm
  • max.: 110 °C
  • Weight: 73 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
30 mm
Article-No.:
24740.0251
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 63 mm
  • d2: M12
  • l: 30 mm
  • max.: 110 °C
  • Weight: 101 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
40 mm
Article-No.:
24740.0254
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 63 mm
  • d2: M12
  • l: 40 mm
  • max.: 110 °C
  • Weight: 108 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
50 mm
Article-No.:
24740.0256
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 63 mm
  • d2: M12
  • l: 50 mm
  • max.: 110 °C
  • Weight: 115 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Screw:
Steel, zinc-plated by galvanization
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
60 mm
Article-No.:
24740.0257
CAD
Grub Screws with Star Grip
  • form L, steel
  • d1: 63 mm
  • d2: M12
  • l: 60 mm
  • max.: 110 °C
  • Weight: 121 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Title
Category
Type
Direct download
Download basket
Datasheet EH 24740. Grub Screws with Star Grip – DIN 6336 plastic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket