Retaining Catches one-sided

EH 24100.

To be used for door locking, drawers and as handling aid etc.

The retaining catch is indexing 4 x 90°.

Material

Lever

  • Zinc die-cast, silver, similar to RAL 9006
  • Zinc die-cast, black, similar to RAL 9005

Inner parts

  • Dry powdered metal

Screw

  • Stainless steel A2 (ISO 10642)

Your selection resulted in 4 hits

Colour
d1 [mm]
l1 [mm]
l2 [mm]
Article-No.
CAD
Available
Colour:
silver
d1 [mm]:
M6
l1 [mm]:
45 mm
l2 [mm]:
55 mm
:
silver
Article-No.:
24100.0101
CAD
Retaining Catches
  • silver
  • d1: M6
  • d2: 9 mm
  • l1: 45 mm
  • l2: 55 mm
  • b: 19 mm
  • h1: 12 mm
  • h2: 13.3 mm
  • h3: 0.8 mm
  • h4: 6.5 mm
  • WS: 4 mm
  • Load capacity max.: 500 N
  • Weight: 59 g
More details
Colour:
black
d1 [mm]:
M6
l1 [mm]:
45 mm
l2 [mm]:
55 mm
:
black
Article-No.:
24100.0102
CAD
Retaining Catches
  • black
  • d1: M6
  • d2: 9 mm
  • l1: 45 mm
  • l2: 55 mm
  • b: 19 mm
  • h1: 12 mm
  • h2: 13.3 mm
  • h3: 0.8 mm
  • h4: 6.5 mm
  • WS: 4 mm
  • Load capacity max.: 500 N
  • Weight: 59 g
More details
Colour:
silver
d1 [mm]:
M8
l1 [mm]:
65 mm
l2 [mm]:
78 mm
:
silver
Article-No.:
24100.0151
CAD
Retaining Catches
  • silver
  • d1: M8
  • d2: 14 mm
  • l1: 65 mm
  • l2: 78 mm
  • b: 25.2 mm
  • h1: 14 mm
  • h2: 15.8 mm
  • h3: 0.8 mm
  • h4: 9 mm
  • WS: 5 mm
  • Load capacity max.: 1000 N
  • Weight: 136 g
More details
Colour:
black
d1 [mm]:
M8
l1 [mm]:
65 mm
l2 [mm]:
78 mm
:
black
Article-No.:
24100.0152
CAD
Retaining Catches
  • black
  • d1: M8
  • d2: 14 mm
  • l1: 65 mm
  • l2: 78 mm
  • b: 25.2 mm
  • h1: 14 mm
  • h2: 15.8 mm
  • h3: 0.8 mm
  • h4: 9 mm
  • WS: 5 mm
  • Load capacity max.: 1000 N
  • Weight: 136 g
More details
Title
Category
Type
Direct download
Download basket
Datasheet EH 24100. Retaining Catches – one-sided
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket