These palm grips are manufactured accordingto DIN 6335.
This article 24631.0463 - Palm Grips DIN 6335 stainless steel, die-cast / with threaded blind hole, form E (d1: 63 mm) is one variant of the article group Palm Grips DIN 6335 stainless steel, die-cast (EH 24631.)
Handle
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles