Palm Grips DIN 6335 cast iron, plastic-coated

EH 24620.

Your selection resulted in 16 hits

Version
picture
Colour
d1 [mm]
d2 [mm]
d4 H7 [mm]
d5 [mm]
Article-No.
CAD
Available
Version:
with smooth blind hole, form C
picture:
3
Colour:
orange
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
8 mm
d5 [mm]:
-
Article-No.:
24620.0540
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3, orange
  • d1: 40 mm
  • d2: 14 mm
  • d4 H7: 8 mm
  • h2: 25 mm
  • t1: 18 mm
  • t2: 15 mm
  • Weight: 62 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
8 mm
d5 [mm]:
-
Article-No.:
24620.0640
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3, black
  • d1: 40 mm
  • d2: 14 mm
  • d4 H7: 8 mm
  • h2: 25 mm
  • t1: 18 mm
  • t2: 15 mm
  • Weight: 54 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
Colour:
orange
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24620.0550
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3, orange
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • t1: 21 mm
  • t2: 18 mm
  • Weight: 106 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
Colour:
black
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24620.0650
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3, black
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • t1: 21 mm
  • t2: 18 mm
  • Weight: 104 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
Colour:
orange
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24620.0563
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3, orange
  • d1: 63 mm
  • d2: 20 mm
  • d4 H7: 12 mm
  • h2: 40 mm
  • t1: 25 mm
  • t2: 22 mm
  • Weight: 201 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
Colour:
black
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24620.0663
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3, black
  • d1: 63 mm
  • d2: 20 mm
  • d4 H7: 12 mm
  • h2: 40 mm
  • t1: 25 mm
  • t2: 22 mm
  • Weight: 201 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
Colour:
orange
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
16 mm
d5 [mm]:
-
Article-No.:
24620.0580
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3, orange
  • d1: 80 mm
  • d2: 25 mm
  • d4 H7: 16 mm
  • h2: 50 mm
  • t1: 32 mm
  • t2: 28 mm
  • Weight: 353 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
Colour:
black
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
16 mm
d5 [mm]:
-
Article-No.:
24620.0680
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3, black
  • d1: 80 mm
  • d2: 25 mm
  • d4 H7: 16 mm
  • h2: 50 mm
  • t1: 32 mm
  • t2: 28 mm
  • Weight: 374 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
Colour:
orange
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
M8
Article-No.:
24620.0541
CAD
Palm Grips
  • with threaded blind hole, form E – picture 5, orange
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • h2: 25 mm
  • t2: 15 mm
  • Weight: 56 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
M8
Article-No.:
24620.0641
CAD
Palm Grips
  • with threaded blind hole, form E – picture 5, black
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • h2: 25 mm
  • t2: 15 mm
  • Weight: 56 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
Colour:
orange
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
M10
Article-No.:
24620.0551
CAD
Palm Grips
  • with threaded blind hole, form E – picture 5, orange
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • h2: 32 mm
  • t2: 18 mm
  • Weight: 105 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
Colour:
black
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
M10
Article-No.:
24620.0651
CAD
Palm Grips
  • with threaded blind hole, form E – picture 5, black
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • h2: 32 mm
  • t2: 18 mm
  • Weight: 104 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
Colour:
orange
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
M12
Article-No.:
24620.0564
CAD
Palm Grips
  • with threaded blind hole, form E – picture 5, orange
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • h2: 40 mm
  • t2: 22 mm
  • Weight: 198 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
Colour:
black
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
M12
Article-No.:
24620.0664
CAD
Palm Grips
  • with threaded blind hole, form E – picture 5, black
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • h2: 40 mm
  • t2: 22 mm
  • Weight: 200 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
Colour:
orange
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
M16
Article-No.:
24620.0581
CAD
Palm Grips
  • with threaded blind hole, form E – picture 5, orange
  • d1: 80 mm
  • d2: 25 mm
  • d5: M16
  • h2: 50 mm
  • t2: 28 mm
  • Weight: 369 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with threaded blind hole, form E
picture:
5
Colour:
black
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
M16
Article-No.:
24620.0681
CAD
Palm Grips
  • with threaded blind hole, form E – picture 5, black
  • d1: 80 mm
  • d2: 25 mm
  • d5: M16
  • h2: 50 mm
  • t2: 28 mm
  • Weight: 365 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details

Material

Handle

  • Grey cast iron GG 20, plastic-coated, orange similar to RAL 2004
  • Grey cast iron GG 20, plastic-coated, black similar to RAL 9005 dull finish
Title
Category
Type
Direct download
Download basket
Datasheet EH 24620. Palm Grips – DIN 6335 cast iron, plastic-coated
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket