Palm Grips DIN 6335 cast iron

EH 24620.

Sandblasted or tumbled.

Your selection resulted in 30 hits

Version
picture
d1 [mm]
d2 [mm]
d4 H7 [mm]
d5 [mm]
Article-No.
CAD
Available
Version:
raw part, form A
picture:
1
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0032
CAD
Palm Grips
  • raw part, form A – picture 1
  • d1: 32 mm
  • d2: 12 mm
  • h1: 21 mm
  • h3: 10 mm
  • Weight: 9.7 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
raw part, form A
picture:
1
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0040
CAD
Palm Grips
  • raw part, form A – picture 1
  • d1: 40 mm
  • d2: 14 mm
  • h1: 26 mm
  • h3: 14 mm
  • Weight: 69 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
raw part, form A
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0050
CAD
Palm Grips
  • raw part, form A – picture 1
  • d1: 50 mm
  • d2: 18 mm
  • h1: 34 mm
  • h3: 20 mm
  • Weight: 115 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
raw part, form A
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0063
CAD
Palm Grips
  • raw part, form A – picture 1
  • d1: 63 mm
  • d2: 20 mm
  • h1: 42 mm
  • h3: 25 mm
  • Weight: 224 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
raw part, form A
picture:
1
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0080
CAD
Palm Grips
  • raw part, form A – picture 1
  • d1: 80 mm
  • d2: 25 mm
  • h1: 52 mm
  • h3: 30 mm
  • Weight: 415 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
raw part, form A
picture:
1
d1 [mm]:
100 mm
d2 [mm]:
32 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0090
CAD
Palm Grips
  • raw part, form A – picture 1
  • d1: 100 mm
  • d2: 32 mm
  • h1: 65 mm
  • h3: 38 mm
  • Weight: 855 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
6 mm
d5 [mm]:
-
Article-No.:
24620.0132
CAD
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 32 mm
  • d2: 12 mm
  • d4 H7: 6 mm
  • h2: 20 mm
  • Weight: 34 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
8 mm
d5 [mm]:
-
Article-No.:
24620.0140
CAD
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 40 mm
  • d2: 14 mm
  • d4 H7: 8 mm
  • h2: 25 mm
  • Weight: 59 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24620.0150
CAD
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • Weight: 95 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24620.0163
CAD
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 63 mm
  • d2: 20 mm
  • d4 H7: 12 mm
  • h2: 40 mm
  • Weight: 171 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
16 mm
d5 [mm]:
-
Article-No.:
24620.0180
CAD
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 80 mm
  • d2: 25 mm
  • d4 H7: 16 mm
  • h2: 50 mm
  • Weight: 338 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
100 mm
d2 [mm]:
32 mm
d4 H7 [mm]:
20 mm
d5 [mm]:
-
Article-No.:
24620.0190
CAD
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 100 mm
  • d2: 32 mm
  • d4 H7: 20 mm
  • h2: 63 mm
  • Weight: 709 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
6 mm
d5 [mm]:
-
Article-No.:
24620.0232
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 32 mm
  • d2: 12 mm
  • d4 H7: 6 mm
  • h2: 20 mm
  • t1: 15 mm
  • Weight: 36 g
  • t2: 12 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
8 mm
d5 [mm]:
-
Article-No.:
24620.0240
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 40 mm
  • d2: 14 mm
  • d4 H7: 8 mm
  • h2: 25 mm
  • t1: 18 mm
  • Weight: 61 g
  • t2: 15 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24620.0250
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • t1: 21 mm
  • Weight: 99 g
  • t2: 18 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24620.0263
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 63 mm
  • d2: 20 mm
  • d4 H7: 12 mm
  • h2: 40 mm
  • t1: 25 mm
  • Weight: 200 g
  • t2: 22 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
16 mm
d5 [mm]:
-
Article-No.:
24620.0280
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 80 mm
  • d2: 25 mm
  • d4 H7: 16 mm
  • h2: 50 mm
  • t1: 32 mm
  • Weight: 380 g
  • t2: 28 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
100 mm
d2 [mm]:
32 mm
d4 H7 [mm]:
20 mm
d5 [mm]:
-
Article-No.:
24620.0290
CAD
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 100 mm
  • d2: 32 mm
  • d4 H7: 20 mm
  • h2: 63 mm
  • t1: 40 mm
  • Weight: 648 g
  • t2: 36 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
-
d5 [mm]:
M6
Article-No.:
24620.0332
CAD
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 32 mm
  • d2: 12 mm
  • d5: M6
  • d6: 6.4 mm
  • h2: 20 mm
  • Weight: 34 g
  • t4: 10 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
M8
Article-No.:
24620.0340
CAD
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • d6: 8.4 mm
  • h2: 25 mm
  • Weight: 60 g
  • t4: 12 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
M10
Article-No.:
24620.0350
CAD
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • d6: 10.5 mm
  • h2: 32 mm
  • Weight: 97 g
  • t4: 16 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
M12
Article-No.:
24620.0363
CAD
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • d6: 13 mm
  • h2: 40 mm
  • Weight: 185 g
  • t4: 20 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
M16
Article-No.:
24620.0380
CAD
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 80 mm
  • d2: 25 mm
  • d5: M16
  • d6: 17 mm
  • h2: 50 mm
  • Weight: 339 g
  • t4: 30 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
100 mm
d2 [mm]:
32 mm
d4 H7 [mm]:
-
d5 [mm]:
M20
Article-No.:
24620.0390
CAD
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 100 mm
  • d2: 32 mm
  • d5: M20
  • d6: 21 mm
  • h2: 63 mm
  • Weight: 673 g
  • t4: 38 mm
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details

Material

Handle

  • Grey cast iron GG 20, bright

Notes

Grips with different bores or surface treatment can be obtained on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24620. Palm Grips – DIN 6335 cast iron
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket