Grub Screws with Palm Grip DIN 6335 plastic

EH 24730.

Your selection resulted in 58 hits

Version
Material
d1 [mm]
d2 [mm]
l [mm]
Article-No.
CAD
Available
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
10 mm
Article-No.:
24730.0051
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 25 mm
  • d2: M5
  • l: 10 mm
  • Operating temperature range max.: 110 °C
  • Weight: 6.6 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
15 mm
Article-No.:
24730.0053
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 25 mm
  • d2: M5
  • l: 15 mm
  • Operating temperature range max.: 110 °C
  • Weight: 7 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
20 mm
Article-No.:
24730.0056
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 25 mm
  • d2: M5
  • l: 20 mm
  • Operating temperature range max.: 110 °C
  • Weight: 7.5 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
25 mm
Article-No.:
24730.0058
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 25 mm
  • d2: M5
  • l: 25 mm
  • Operating temperature range max.: 110 °C
  • Weight: 8.1 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
25 mm
d2 [mm]:
M5
l [mm]:
30 mm
Article-No.:
24730.0059
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 25 mm
  • d2: M5
  • l: 30 mm
  • Operating temperature range max.: 110 °C
  • Weight: 8.9 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
15 mm
Article-No.:
24730.0101
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 32 mm
  • d2: M6
  • l: 15 mm
  • Operating temperature range max.: 110 °C
  • Weight: 11 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
20 mm
Article-No.:
24730.0104
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 32 mm
  • d2: M6
  • l: 20 mm
  • Operating temperature range max.: 110 °C
  • Weight: 13 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
25 mm
Article-No.:
24730.0106
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 32 mm
  • d2: M6
  • l: 25 mm
  • Operating temperature range max.: 110 °C
  • Weight: 13 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
30 mm
Article-No.:
24730.0107
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 32 mm
  • d2: M6
  • l: 30 mm
  • Operating temperature range max.: 110 °C
  • Weight: 14 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
40 mm
Article-No.:
24730.0110
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 32 mm
  • d2: M6
  • l: 40 mm
  • Operating temperature range max.: 110 °C
  • Weight: 16 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
20 mm
Article-No.:
24730.0152
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 40 mm
  • d2: M8
  • l: 20 mm
  • Operating temperature range max.: 110 °C
  • Weight: 24 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
25 mm
Article-No.:
24730.0154
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 40 mm
  • d2: M8
  • l: 25 mm
  • Operating temperature range max.: 110 °C
  • Weight: 25 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
30 mm
Article-No.:
24730.0155
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 40 mm
  • d2: M8
  • l: 30 mm
  • Operating temperature range max.: 110 °C
  • Weight: 26 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
40 mm
Article-No.:
24730.0158
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 40 mm
  • d2: M8
  • l: 40 mm
  • Operating temperature range max.: 110 °C
  • Weight: 30 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
50 mm
Article-No.:
24730.0160
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 40 mm
  • d2: M8
  • l: 50 mm
  • Operating temperature range max.: 110 °C
  • Weight: 32 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
25 mm
Article-No.:
24730.0202
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 50 mm
  • d2: M10
  • l: 25 mm
  • Operating temperature range max.: 110 °C
  • Weight: 41 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
30 mm
Article-No.:
24730.0203
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 50 mm
  • d2: M10
  • l: 30 mm
  • Operating temperature range max.: 110 °C
  • Weight: 48 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
40 mm
Article-No.:
24730.0206
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 50 mm
  • d2: M10
  • l: 40 mm
  • Operating temperature range max.: 110 °C
  • Weight: 51 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
50 mm
Article-No.:
24730.0208
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 50 mm
  • d2: M10
  • l: 50 mm
  • Operating temperature range max.: 110 °C
  • Weight: 56 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
60 mm
Article-No.:
24730.0209
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 50 mm
  • d2: M10
  • l: 60 mm
  • Operating temperature range max.: 110 °C
  • Weight: 68 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
30 mm
Article-No.:
24730.0251
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 63 mm
  • d2: M12
  • l: 30 mm
  • Operating temperature range max.: 110 °C
  • Weight: 99 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
40 mm
Article-No.:
24730.0254
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 63 mm
  • d2: M12
  • l: 40 mm
  • Operating temperature range max.: 110 °C
  • Weight: 93 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
50 mm
Article-No.:
24730.0256
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 63 mm
  • d2: M12
  • l: 50 mm
  • Operating temperature range max.: 110 °C
  • Weight: 99 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
60 mm
Article-No.:
24730.0257
CAD
Grub Screws with Palm Grip
  • form L, steel
  • d1: 63 mm
  • d2: M12
  • l: 60 mm
  • Operating temperature range max.: 110 °C
  • Weight: 105 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details

Material

Handle

  • DIN 7708 - thermosetting plastic (PF 31), black similar to RAL 9005

Screw

  • Steel, zinc-plated by galvanization
  • Stainless steel A2

Notes

Special types, e.g. differing lengths or threaded pins from brass / stainless steel on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24730. Grub Screws with Palm Grip – DIN 6335 plastic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket