Gear Lever Handles

EH 24350.

Your selection resulted in 54 hits

Version
picture
Material
d1 [mm]
l1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with cylindrical handle
picture:
2
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
12 mm
l1 [mm]:
100 mm
d2 [mm]:
M10
Article-No.:
24350.0640
CAD
Documents
Gear Lever Handles
  • with cylindrical handle – picture 2, Stainless steel
  • d1: 12 mm
  • l1: 100 mm
  • d2: M10
  • d3: 23 mm
  • l2: 14 mm
  • l3: 65 mm
  • Operating temperature range max.: 110 °C
  • Weight: 81 g
show article view
Gear Lever Handles
Version:
with cylindrical handle
picture:
2
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
12 mm
l1 [mm]:
125 mm
d2 [mm]:
M10
Article-No.:
24350.0642
CAD
Documents
Gear Lever Handles
  • with cylindrical handle – picture 2, Stainless steel
  • d1: 12 mm
  • l1: 125 mm
  • d2: M10
  • d3: 23 mm
  • l2: 14 mm
  • l3: 65 mm
  • Operating temperature range max.: 110 °C
  • Weight: 103 g
show article view
Gear Lever Handles
Version:
with cylindrical handle
picture:
2
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
12 mm
l1 [mm]:
160 mm
d2 [mm]:
M10
Article-No.:
24350.0644
CAD
Documents
Gear Lever Handles
  • with cylindrical handle – picture 2, Stainless steel
  • d1: 12 mm
  • l1: 160 mm
  • d2: M10
  • d3: 23 mm
  • l2: 14 mm
  • l3: 65 mm
  • Operating temperature range max.: 110 °C
  • Weight: 133 g
show article view
Gear Lever Handles
Version:
with cylindrical handle
picture:
2
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
14 mm
l1 [mm]:
125 mm
d2 [mm]:
M12
Article-No.:
24350.0650
CAD
Documents
Gear Lever Handles
  • with cylindrical handle – picture 2, Stainless steel
  • d1: 14 mm
  • l1: 125 mm
  • d2: M12
  • d3: 26 mm
  • l2: 16 mm
  • l3: 80 mm
  • Operating temperature range max.: 110 °C
  • Weight: 125 g
show article view
Gear Lever Handles
Version:
with cylindrical handle
picture:
2
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
14 mm
l1 [mm]:
160 mm
d2 [mm]:
M12
Article-No.:
24350.0652
CAD
Documents
Gear Lever Handles
  • with cylindrical handle – picture 2, Stainless steel
  • d1: 14 mm
  • l1: 160 mm
  • d2: M12
  • d3: 26 mm
  • l2: 16 mm
  • l3: 80 mm
  • Operating temperature range max.: 110 °C
  • Weight: 168 g
show article view
Gear Lever Handles
Version:
with cylindrical handle
picture:
2
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
14 mm
l1 [mm]:
200 mm
d2 [mm]:
M12
Article-No.:
24350.0654
CAD
Documents
Gear Lever Handles
  • with cylindrical handle – picture 2, Stainless steel
  • d1: 14 mm
  • l1: 200 mm
  • d2: M12
  • d3: 26 mm
  • l2: 16 mm
  • l3: 80 mm
  • Operating temperature range max.: 110 °C
  • Weight: 216 g
show article view
Gear Lever Handles

Material

Gear lever handle

  • Steel, zinc-plated by galvanization, passivated
  • Stainless steel 1.4305, dull blasted

Ball knob

  • Thermosetting plastic PF 31, black, DIN 319

Cylindrical handle

  • Thermosetting plastic PF 31, black
Title
Category
Type
Direct download
Download basket
Datasheet EH 24350. Gear Lever Handles