24350.0132 - Gear Lever Handles

Version
picture
Material
d1 [mm]
l1 [mm]
d2 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with cylindrical handle
picture:
2
Material:
Steel, zinc-plated by galvanization, passivated
d1 [mm]:
10 mm
l1 [mm]:
100 mm
d2 [mm]:
M8
Article-No.:
24350.0132
Documents
Gear Lever Handles
  • with cylindrical handle – picture 2, Steel
  • d1: 10 mm
  • l1: 100 mm
  • d2: M8
  • d3: 21 mm
  • l2: 11 mm
  • l3: 50 mm
  • Operating temperature range max.: 110 °C
  • Weight: 62 g
Gear Lever Handles

Material

Gear lever handle

  • Steel, zinc-plated by galvanization, passivated

Ball knob

  • Thermosetting plastic PF 31, black, DIN 319

Cylindrical handle

  • Thermosetting plastic PF 31, black
Title
Category
Type
Direct download
Download basket
Datasheet 24350.0132
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.