Clamping Levers

EH 24430.

Material

Lever

  • Steel, blackened
  • Stainless steel 1.4305, dull blasted

Ball knob

  • Thermosetting plastic PF 31, black, DIN 319

Your selection resulted in 18 hits

Version
picture
Material
d1 [mm]
d2 [mm]
d3 H7 [mm]
Article-No.
CAD
Available
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
20 mm
d2 [mm]:
M8
d3 H7 [mm]:
-
Article-No.:
24430.0022
CAD
Clamping Levers
  • with female thread – picture 1, steel
  • d1: 20 mm
  • d2: M8
  • d4: 8 mm
  • d5: 20 mm
  • h: 33 mm
  • l: ~ 67 mm
  • t1: 15 mm
  • Weight: 97 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
22 mm
d2 [mm]:
M10
d3 H7 [mm]:
-
Article-No.:
24430.0032
CAD
Clamping Levers
  • with female thread – picture 1, steel
  • d1: 22 mm
  • d2: M10
  • d4: 8 mm
  • d5: 20 mm
  • h: 37 mm
  • l: ~ 85 mm
  • t1: 15 mm
  • Weight: 113 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
25 mm
d2 [mm]:
M12
d3 H7 [mm]:
-
Article-No.:
24430.0038
CAD
Clamping Levers
  • with female thread – picture 1, steel
  • d1: 25 mm
  • d2: M12
  • d4: 10 mm
  • d5: 25 mm
  • h: 42 mm
  • l: ~ 95 mm
  • t1: 18 mm
  • Weight: 165 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
28 mm
d2 [mm]:
M12
d3 H7 [mm]:
-
Article-No.:
24430.0042
CAD
Clamping Levers
  • with female thread – picture 1, steel
  • d1: 28 mm
  • d2: M12
  • d4: 12 mm
  • d5: 30 mm
  • h: 47 mm
  • l: ~ 108 mm
  • t1: 18 mm
  • Weight: 262 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
32 mm
d2 [mm]:
M16
d3 H7 [mm]:
-
Article-No.:
24430.0048
CAD
Clamping Levers
  • with female thread – picture 1, steel
  • d1: 32 mm
  • d2: M16
  • d4: 12 mm
  • d5: 32 mm
  • h: 52 mm
  • l: ~ 126 mm
  • t1: 23 mm
  • Weight: 354 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
36 mm
d2 [mm]:
M16
d3 H7 [mm]:
-
Article-No.:
24430.0052
CAD
Clamping Levers
  • with female thread – picture 1, steel
  • d1: 36 mm
  • d2: M16
  • d4: 14 mm
  • d5: 35 mm
  • h: 58 mm
  • l: ~ 138 mm
  • t1: 24 mm
  • Weight: 519 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
40 mm
d2 [mm]:
M20
d3 H7 [mm]:
-
Article-No.:
24430.0058
CAD
Clamping Levers
  • with female thread – picture 1, steel
  • d1: 40 mm
  • d2: M20
  • d4: 16 mm
  • d5: 40 mm
  • h: 64 mm
  • l: ~ 154 mm
  • t1: 27 mm
  • Weight: 715 g
More details
Version:
with smooth bore
picture:
2
Material:
Steel, blackened
d1 [mm]:
20 mm
d2 [mm]:
-
d3 H7 [mm]:
10 mm
Article-No.:
24430.0020
CAD
Clamping Levers
  • with smooth bore – picture 2, steel
  • d1: 20 mm
  • d3 H7: 10 mm
  • d4: 8 mm
  • d5: 20 mm
  • h: 33 mm
  • l: ~ 67 mm
  • t2: 16 mm
  • Weight: 91 g
More details
Version:
with smooth bore
picture:
2
Material:
Steel, blackened
d1 [mm]:
22 mm
d2 [mm]:
-
d3 H7 [mm]:
10 mm
Article-No.:
24430.0030
CAD
Clamping Levers
  • with smooth bore – picture 2, steel
  • d1: 22 mm
  • d3 H7: 10 mm
  • d4: 8 mm
  • d5: 20 mm
  • h: 37 mm
  • l: ~ 85 mm
  • t2: 19 mm
  • Weight: 117 g
More details
Version:
with smooth bore
picture:
2
Material:
Steel, blackened
d1 [mm]:
25 mm
d2 [mm]:
-
d3 H7 [mm]:
12 mm
Article-No.:
24430.0035
CAD
Clamping Levers
  • with smooth bore – picture 2, steel
  • d1: 25 mm
  • d3 H7: 12 mm
  • d4: 10 mm
  • d5: 25 mm
  • h: 42 mm
  • l: ~ 95 mm
  • t2: 21 mm
  • Weight: 170 g
More details
Version:
with smooth bore
picture:
2
Material:
Steel, blackened
d1 [mm]:
28 mm
d2 [mm]:
-
d3 H7 [mm]:
12 mm
Article-No.:
24430.0040
CAD
Clamping Levers
  • with smooth bore – picture 2, steel
  • d1: 28 mm
  • d3 H7: 12 mm
  • d4: 12 mm
  • d5: 30 mm
  • h: 47 mm
  • l: ~ 108 mm
  • t2: 23 mm
  • Weight: 268 g
More details
Version:
with smooth bore
picture:
2
Material:
Steel, blackened
d1 [mm]:
32 mm
d2 [mm]:
-
d3 H7 [mm]:
16 mm
Article-No.:
24430.0045
CAD
Clamping Levers
  • with smooth bore – picture 2, steel
  • d1: 32 mm
  • d3 H7: 16 mm
  • d4: 12 mm
  • d5: 32 mm
  • h: 52 mm
  • l: ~ 126 mm
  • t2: 28 mm
  • Weight: 351 g
More details
Version:
with smooth bore
picture:
2
Material:
Steel, blackened
d1 [mm]:
36 mm
d2 [mm]:
-
d3 H7 [mm]:
16 mm
Article-No.:
24430.0050
CAD
Clamping Levers
  • with smooth bore – picture 2, steel
  • d1: 36 mm
  • d3 H7: 16 mm
  • d4: 14 mm
  • d5: 35 mm
  • h: 58 mm
  • l: ~ 138 mm
  • t2: 28 mm
  • Weight: 524 g
More details
Version:
with smooth bore
picture:
2
Material:
Steel, blackened
d1 [mm]:
40 mm
d2 [mm]:
-
d3 H7 [mm]:
20 mm
Article-No.:
24430.0055
CAD
Clamping Levers
  • with smooth bore – picture 2, steel
  • d1: 40 mm
  • d3 H7: 20 mm
  • d4: 16 mm
  • d5: 40 mm
  • h: 64 mm
  • l: ~ 154 mm
  • t2: 30 mm
  • Weight: 700 g
More details
Version:
with female thread
picture:
1
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
22 mm
d2 [mm]:
M8
d3 H7 [mm]:
-
Article-No.:
24430.0230
CAD
Clamping Levers
  • with female thread – picture 1, stainless steel
  • d1: 22 mm
  • d2: M8
  • d4: 8 mm
  • d5: 20 mm
  • h: 37 mm
  • l: ~ 85 mm
  • t1: 15 mm
  • Weight: 121 g
More details
Version:
with female thread
picture:
1
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
25 mm
d2 [mm]:
M10
d3 H7 [mm]:
-
Article-No.:
24430.0236
CAD
Clamping Levers
  • with female thread – picture 1, stainless steel
  • d1: 25 mm
  • d2: M10
  • d4: 10 mm
  • d5: 25 mm
  • h: 42 mm
  • l: ~ 95 mm
  • t1: 18 mm
  • Weight: 186 g
More details
Version:
with female thread
picture:
1
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
28 mm
d2 [mm]:
M12
d3 H7 [mm]:
-
Article-No.:
24430.0242
CAD
Clamping Levers
  • with female thread – picture 1, stainless steel
  • d1: 28 mm
  • d2: M12
  • d4: 12 mm
  • d5: 30 mm
  • h: 47 mm
  • l: ~ 108 mm
  • t1: 18 mm
  • Weight: 262 g
More details
Version:
with female thread
picture:
1
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
32 mm
d2 [mm]:
M16
d3 H7 [mm]:
-
Article-No.:
24430.0248
CAD
Clamping Levers
  • with female thread – picture 1, stainless steel
  • d1: 32 mm
  • d2: M16
  • d4: 12 mm
  • d5: 32 mm
  • h: 52 mm
  • l: ~ 126 mm
  • t1: 23 mm
  • Weight: 354 g
More details
Title
Category
Type
Direct download
Download basket
Datasheet EH 24430. Clamping Levers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket