Adjustable Flat Clamping Levers with screw

EH 24441.

Adjustable flat clamping levers are used when the swivel range is limited or a specific lever position is required.

Adjustable flat clamping levers are characterised by their low construction height and are particularly suitable for use in restricted spaces or when the lever should not overhang..

Material

Lever

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure
  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure

Inner parts

  • Steel, blackened

Screw

  • Steel, blackened

Covering

  • Plastic, black
  • Plastic, light grey

Your selection resulted in 48 hits

Colour
d1 [mm]
d2 [mm]
l1 [mm]
Article-No.
CAD
Available
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
20 mm
Article-No.:
24441.0450
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 20 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 202 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
25 mm
Article-No.:
24441.0455
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 25 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 204 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
32 mm
Article-No.:
24441.0460
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 32 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 207 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
40 mm
Article-No.:
24441.0465
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 40 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 211 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
50 mm
Article-No.:
24441.0470
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 50 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 216 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
63 mm
Article-No.:
24441.0475
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 63 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 222 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
l1 [mm]:
80 mm
Article-No.:
24441.0480
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M10
  • l1: 80 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 231 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
20 mm
Article-No.:
24441.0485
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 20 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 206 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
25 mm
Article-No.:
24441.0490
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 25 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 210 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
32 mm
Article-No.:
24441.0495
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 32 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 215 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
40 mm
Article-No.:
24441.0500
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 40 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 221 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
50 mm
Article-No.:
24441.0505
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 50 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 228 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
63 mm
Article-No.:
24441.0510
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 63 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 236 g
More details
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
l1 [mm]:
80 mm
Article-No.:
24441.0515
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 32 mm
  • d2: M12
  • l1: 80 mm
  • d3: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 248 g
More details
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
32 mm
Article-No.:
24441.0525
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 40 mm
  • d2: M12
  • l1: 32 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 434 g
More details
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
40 mm
Article-No.:
24441.0530
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 40 mm
  • d2: M12
  • l1: 40 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 440 g
More details
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
50 mm
Article-No.:
24441.0535
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 40 mm
  • d2: M12
  • l1: 50 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 447 g
More details
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
63 mm
Article-No.:
24441.0540
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 40 mm
  • d2: M12
  • l1: 63 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 455 g
More details
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
l1 [mm]:
80 mm
Article-No.:
24441.0545
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 40 mm
  • d2: M12
  • l1: 80 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 467 g
More details
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
32 mm
Article-No.:
24441.0550
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 40 mm
  • d2: M16
  • l1: 32 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 449 g
More details
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
40 mm
Article-No.:
24441.0555
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 40 mm
  • d2: M16
  • l1: 40 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 460 g
More details
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
50 mm
Article-No.:
24441.0560
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 40 mm
  • d2: M16
  • l1: 50 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 472 g
More details
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
63 mm
Article-No.:
24441.0565
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 40 mm
  • d2: M16
  • l1: 63 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 491 g
More details
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
l1 [mm]:
80 mm
Article-No.:
24441.0570
CAD
Adjustable Flat Clamping Levers
  • black
  • d1: 40 mm
  • d2: M16
  • l1: 80 mm
  • d3: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 513 g
More details

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24441. Adjustable Flat Clamping Levers – with screw
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket