Adjustable Flat Clamping Levers

EH 24441.

Adjustable flat clamping levers are used when the swivel range is limited or a specific lever position is required.

Adjustable flat clamping levers are characterised by their low construction height and are particularly suitable for use in restricted spaces or when the lever should not overhang..

Material

Lever

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure
  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure

Inner parts

  • Steel, blackened

Covering

  • Plastic, black
  • Plastic, light grey

Your selection resulted in 18 hits

Version
picture
Colour
d1 [mm]
d2 [mm]
d3 H7 [mm]
Article-No.
CAD
Available
Version:
with female thread
picture:
1
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M8
d3 H7 [mm]:
-
Article-No.:
24441.0005
CAD
Adjustable Flat Clamping Levers
  • with female thread – picture 1, black
  • d1: 32 mm
  • d2: M8
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 186 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with female thread
picture:
1
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M10
d3 H7 [mm]:
-
Article-No.:
24441.0010
CAD
Adjustable Flat Clamping Levers
  • with female thread – picture 1, black
  • d1: 32 mm
  • d2: M10
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 183 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with female thread
picture:
1
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
M12
d3 H7 [mm]:
-
Article-No.:
24441.0015
CAD
Adjustable Flat Clamping Levers
  • with female thread – picture 1, black
  • d1: 32 mm
  • d2: M12
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 182 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with female thread
picture:
1
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M12
d3 H7 [mm]:
-
Article-No.:
24441.0020
CAD
Adjustable Flat Clamping Levers
  • with female thread – picture 1, black
  • d1: 40 mm
  • d2: M12
  • d4: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • t min.: 22 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 399 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with female thread
picture:
1
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
M16
d3 H7 [mm]:
-
Article-No.:
24441.0025
CAD
Adjustable Flat Clamping Levers
  • with female thread – picture 1, black
  • d1: 40 mm
  • d2: M16
  • d4: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • t min.: 22 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 384 g
  • RoHS: RoHS-compliant
  • REACH: contains SVHC materials >0.1% w/w
More details
Version:
with female thread
picture:
1
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M8
d3 H7 [mm]:
-
Article-No.:
24441.0105
CAD
Adjustable Flat Clamping Levers
  • with female thread – picture 1, silver
  • d1: 32 mm
  • d2: M8
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 190 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with female thread
picture:
1
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M10
d3 H7 [mm]:
-
Article-No.:
24441.0110
CAD
Adjustable Flat Clamping Levers
  • with female thread – picture 1, silver
  • d1: 32 mm
  • d2: M10
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 184 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with female thread
picture:
1
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
M12
d3 H7 [mm]:
-
Article-No.:
24441.0115
CAD
Adjustable Flat Clamping Levers
  • with female thread – picture 1, silver
  • d1: 32 mm
  • d2: M12
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 182 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with female thread
picture:
1
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M12
d3 H7 [mm]:
-
Article-No.:
24441.0120
CAD
Adjustable Flat Clamping Levers
  • with female thread – picture 1, silver
  • d1: 40 mm
  • d2: M12
  • d4: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • t min.: 22 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 396 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with female thread
picture:
1
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
M16
d3 H7 [mm]:
-
Article-No.:
24441.0125
CAD
Adjustable Flat Clamping Levers
  • with female thread – picture 1, silver
  • d1: 40 mm
  • d2: M16
  • d4: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • t min.: 22 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 380 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth bore
picture:
2
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
-
d3 H7 [mm]:
8 mm
Article-No.:
24441.0050
CAD
Adjustable Flat Clamping Levers
  • with smooth bore – picture 2, black
  • d1: 32 mm
  • d3 H7: 8 mm
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 188 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth bore
picture:
2
Colour:
black
d1 [mm]:
32 mm
d2 [mm]:
-
d3 H7 [mm]:
10 mm
Article-No.:
24441.0055
CAD
Adjustable Flat Clamping Levers
  • with smooth bore – picture 2, black
  • d1: 32 mm
  • d3 H7: 10 mm
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 185 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth bore
picture:
2
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
-
d3 H7 [mm]:
12 mm
Article-No.:
24441.0060
CAD
Adjustable Flat Clamping Levers
  • with smooth bore – picture 2, black
  • d1: 40 mm
  • d3 H7: 12 mm
  • d4: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • t min.: 22 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 394 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth bore
picture:
2
Colour:
black
d1 [mm]:
40 mm
d2 [mm]:
-
d3 H7 [mm]:
16 mm
Article-No.:
24441.0065
CAD
Adjustable Flat Clamping Levers
  • with smooth bore – picture 2, black
  • d1: 40 mm
  • d3 H7: 16 mm
  • d4: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • t min.: 22 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 373 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth bore
picture:
2
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
-
d3 H7 [mm]:
8 mm
Article-No.:
24441.0150
CAD
Adjustable Flat Clamping Levers
  • with smooth bore – picture 2, silver
  • d1: 32 mm
  • d3 H7: 8 mm
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 188 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth bore
picture:
2
Colour:
silver
d1 [mm]:
32 mm
d2 [mm]:
-
d3 H7 [mm]:
10 mm
Article-No.:
24441.0155
CAD
Adjustable Flat Clamping Levers
  • with smooth bore – picture 2, silver
  • d1: 32 mm
  • d3 H7: 10 mm
  • d4: 16 mm
  • h1: 29.5 mm
  • h2: 2 mm
  • h3: 2.5 mm
  • h4: 41.5 mm
  • l2: 120 mm
  • t min.: 14 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 182 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth bore
picture:
2
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
-
d3 H7 [mm]:
12 mm
Article-No.:
24441.0160
CAD
Adjustable Flat Clamping Levers
  • with smooth bore – picture 2, silver
  • d1: 40 mm
  • d3 H7: 12 mm
  • d4: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • t min.: 22 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 393 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
with smooth bore
picture:
2
Colour:
silver
d1 [mm]:
40 mm
d2 [mm]:
-
d3 H7 [mm]:
16 mm
Article-No.:
24441.0165
CAD
Adjustable Flat Clamping Levers
  • with smooth bore – picture 2, silver
  • d1: 40 mm
  • d3 H7: 16 mm
  • d4: 23 mm
  • h1: 42 mm
  • h2: 4 mm
  • h3: 4 mm
  • h4: 56 mm
  • l2: 145 mm
  • t min.: 22 mm
  • min.: -30 °C
  • max.: 80 °C
  • Weight: 374 g
  • RoHS: not RoHS-compliant
  • REACH: contains no SVHC materials
More details

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24441. Adjustable Flat Clamping Levers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket