Adjustable Clamping Levers

EH 24440.

Material

Lever

  • Steel, blackened
  • Stainless steel 1.4305, dull blasted

Inner parts

  • Steel, blackened, quality 5.8
  • Stainless steel 1.4305, dull blasted

Ball knob

  • Thermosetting plastic PF 31, black, DIN 319

Screw

  • Steel, blackened, quality 5.8
  • Stainless steel 1.4305

Notes

The threaded portion can be exchanged.

Your selection resulted in 69 hits

Version
picture
Material
d1 [mm]
d2 [mm]
Article-No.
CAD
Available
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
21 mm
d2 [mm]:
M6
Article-No.:
24440.0101
CAD
Adjustable Clamping Levers
  • with female thread – picture 1, steel
  • d1: 21 mm
  • d2: M6
  • d3: 13.5 mm
  • d4: 8 mm
  • d5: 20 mm
  • h1: 33.5 mm
  • h2: 4 mm
  • h3: 1 mm
  • l: ~ 70 mm
  • t min.: 11 mm
  • Weight: 91 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
21 mm
d2 [mm]:
M8
Article-No.:
24440.0102
CAD
Adjustable Clamping Levers
  • with female thread – picture 1, steel
  • d1: 21 mm
  • d2: M8
  • d3: 13.5 mm
  • d4: 8 mm
  • d5: 20 mm
  • h1: 33.5 mm
  • h2: 4 mm
  • h3: 1 mm
  • l: ~ 70 mm
  • t min.: 11 mm
  • Weight: 89 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
24 mm
d2 [mm]:
M8
Article-No.:
24440.0201
CAD
Adjustable Clamping Levers
  • with female thread – picture 1, steel
  • d1: 24 mm
  • d2: M8
  • d3: 16 mm
  • d4: 10 mm
  • d5: 25 mm
  • h1: 40 mm
  • h2: 4.5 mm
  • h3: 2.5 mm
  • l: ~ 96 mm
  • t min.: 14 mm
  • Weight: 159 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
24 mm
d2 [mm]:
M10
Article-No.:
24440.0202
CAD
Adjustable Clamping Levers
  • with female thread – picture 1, steel
  • d1: 24 mm
  • d2: M10
  • d3: 16 mm
  • d4: 10 mm
  • d5: 25 mm
  • h1: 40 mm
  • h2: 4.5 mm
  • h3: 2.5 mm
  • l: ~ 96 mm
  • t min.: 14 mm
  • Weight: 153 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
28 mm
d2 [mm]:
M10
Article-No.:
24440.0301
CAD
Adjustable Clamping Levers
  • with female thread – picture 1, steel
  • d1: 28 mm
  • d2: M10
  • d3: 19 mm
  • d4: 12 mm
  • d5: 30 mm
  • h1: 48.5 mm
  • h2: 4.5 mm
  • h3: 4.5 mm
  • l: ~ 110 mm
  • t min.: 17 mm
  • Weight: 255 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
28 mm
d2 [mm]:
M12
Article-No.:
24440.0302
CAD
Adjustable Clamping Levers
  • with female thread – picture 1, steel
  • d1: 28 mm
  • d2: M12
  • d3: 19 mm
  • d4: 12 mm
  • d5: 30 mm
  • h1: 48.5 mm
  • h2: 4.5 mm
  • h3: 4.5 mm
  • l: ~ 110 mm
  • t min.: 17 mm
  • Weight: 248 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
33 mm
d2 [mm]:
M12
Article-No.:
24440.0401
CAD
Adjustable Clamping Levers
  • with female thread – picture 1, steel
  • d1: 33 mm
  • d2: M12
  • d3: 23 mm
  • d4: 12 mm
  • d5: 32 mm
  • h1: 55 mm
  • h2: 5.5 mm
  • h3: 6 mm
  • l: ~ 124 mm
  • t min.: 23 mm
  • Weight: 365 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
33 mm
d2 [mm]:
M16
Article-No.:
24440.0402
CAD
Adjustable Clamping Levers
  • with female thread – picture 1, steel
  • d1: 33 mm
  • d2: M16
  • d3: 23 mm
  • d4: 12 mm
  • d5: 32 mm
  • h1: 55 mm
  • h2: 5.5 mm
  • h3: 6 mm
  • l: ~ 124 mm
  • t min.: 23 mm
  • Weight: 347 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
40 mm
d2 [mm]:
M16
Article-No.:
24440.0501
CAD
Adjustable Clamping Levers
  • with female thread – picture 1, steel
  • d1: 40 mm
  • d2: M16
  • d3: 30 mm
  • d4: 14 mm
  • d5: 35 mm
  • h1: 68 mm
  • h2: 5.5 mm
  • h3: 6 mm
  • l: ~ 138 mm
  • t min.: 36 mm
  • Weight: 622 g
More details
Version:
with female thread
picture:
1
Material:
Steel, blackened
d1 [mm]:
40 mm
d2 [mm]:
M20
Article-No.:
24440.0502
CAD
Adjustable Clamping Levers
  • with female thread – picture 1, steel
  • d1: 40 mm
  • d2: M20
  • d3: 30 mm
  • d4: 14 mm
  • d5: 35 mm
  • h1: 68 mm
  • h2: 5.5 mm
  • h3: 6 mm
  • l: ~ 138 mm
  • t min.: 36 mm
  • Weight: 599 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
21 mm
d2 [mm]:
M8
Article-No.:
24440.0120
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 21 mm
  • d2: M8
  • d3: 13.5 mm
  • l1: 12 mm
  • d4: 8 mm
  • d5: 20 mm
  • h1: 33.5 mm
  • h2: 4 mm
  • h3: 1 mm
  • l: ~ 70 mm
  • Weight: 98 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
21 mm
d2 [mm]:
M8
Article-No.:
24440.0122
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 21 mm
  • d2: M8
  • d3: 13.5 mm
  • l1: 16 mm
  • d4: 8 mm
  • d5: 20 mm
  • h1: 33.5 mm
  • h2: 4 mm
  • h3: 1 mm
  • l: ~ 70 mm
  • Weight: 99 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
21 mm
d2 [mm]:
M8
Article-No.:
24440.0124
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 21 mm
  • d2: M8
  • d3: 13.5 mm
  • l1: 20 mm
  • d4: 8 mm
  • d5: 20 mm
  • h1: 33.5 mm
  • h2: 4 mm
  • h3: 1 mm
  • l: ~ 70 mm
  • Weight: 103 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
21 mm
d2 [mm]:
M8
Article-No.:
24440.0126
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 21 mm
  • d2: M8
  • d3: 13.5 mm
  • l1: 25 mm
  • d4: 8 mm
  • d5: 20 mm
  • h1: 33.5 mm
  • h2: 4 mm
  • h3: 1 mm
  • l: ~ 70 mm
  • Weight: 102 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
21 mm
d2 [mm]:
M8
Article-No.:
24440.0128
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 21 mm
  • d2: M8
  • d3: 13.5 mm
  • l1: 32 mm
  • d4: 8 mm
  • d5: 20 mm
  • h1: 33.5 mm
  • h2: 4 mm
  • h3: 1 mm
  • l: ~ 70 mm
  • Weight: 105 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
21 mm
d2 [mm]:
M8
Article-No.:
24440.0130
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 21 mm
  • d2: M8
  • d3: 13.5 mm
  • l1: 40 mm
  • d4: 8 mm
  • d5: 20 mm
  • h1: 33.5 mm
  • h2: 4 mm
  • h3: 1 mm
  • l: ~ 70 mm
  • Weight: 112 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
21 mm
d2 [mm]:
M8
Article-No.:
24440.0132
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 21 mm
  • d2: M8
  • d3: 13.5 mm
  • l1: 50 mm
  • d4: 8 mm
  • d5: 20 mm
  • h1: 33.5 mm
  • h2: 4 mm
  • h3: 1 mm
  • l: ~ 70 mm
  • Weight: 109 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
21 mm
d2 [mm]:
M8
Article-No.:
24440.0134
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 21 mm
  • d2: M8
  • d3: 13.5 mm
  • l1: 63 mm
  • d4: 8 mm
  • d5: 20 mm
  • h1: 33.5 mm
  • h2: 4 mm
  • h3: 1 mm
  • l: ~ 70 mm
  • Weight: 114 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
24 mm
d2 [mm]:
M10
Article-No.:
24440.0220
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 24 mm
  • d2: M10
  • d3: 16 mm
  • l1: 16 mm
  • d4: 10 mm
  • d5: 25 mm
  • h1: 40 mm
  • h2: 4.5 mm
  • h3: 2.5 mm
  • l: ~ 96 mm
  • Weight: 172 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
24 mm
d2 [mm]:
M10
Article-No.:
24440.0222
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 24 mm
  • d2: M10
  • d3: 16 mm
  • l1: 20 mm
  • d4: 10 mm
  • d5: 25 mm
  • h1: 40 mm
  • h2: 4.5 mm
  • h3: 2.5 mm
  • l: ~ 96 mm
  • Weight: 173 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
24 mm
d2 [mm]:
M10
Article-No.:
24440.0224
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 24 mm
  • d2: M10
  • d3: 16 mm
  • l1: 25 mm
  • d4: 10 mm
  • d5: 25 mm
  • h1: 40 mm
  • h2: 4.5 mm
  • h3: 2.5 mm
  • l: ~ 96 mm
  • Weight: 174 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
24 mm
d2 [mm]:
M10
Article-No.:
24440.0226
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 24 mm
  • d2: M10
  • d3: 16 mm
  • l1: 32 mm
  • d4: 10 mm
  • d5: 25 mm
  • h1: 40 mm
  • h2: 4.5 mm
  • h3: 2.5 mm
  • l: ~ 96 mm
  • Weight: 177 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
24 mm
d2 [mm]:
M10
Article-No.:
24440.0228
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 24 mm
  • d2: M10
  • d3: 16 mm
  • l1: 40 mm
  • d4: 10 mm
  • d5: 25 mm
  • h1: 40 mm
  • h2: 4.5 mm
  • h3: 2.5 mm
  • l: ~ 96 mm
  • Weight: 184 g
More details
Version:
with screw
picture:
2
Material:
Steel, blackened
d1 [mm]:
24 mm
d2 [mm]:
M10
Article-No.:
24440.0230
CAD
Adjustable Clamping Levers
  • with screw – picture 2, steel
  • d1: 24 mm
  • d2: M10
  • d3: 16 mm
  • l1: 50 mm
  • d4: 10 mm
  • d5: 25 mm
  • h1: 40 mm
  • h2: 4.5 mm
  • h3: 2.5 mm
  • l: ~ 96 mm
  • Weight: 185 g
More details

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24440. Adjustable Clamping Levers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket