Adjustable clamping levers find versatile applications when the area of use is confined or a specific lever position is required.
Advantages of axial bearing:
This article 24420.0352 - Adjustable Clamping Levers with axial bearing, with screw / (d1: 30 mm, d2: M12, l1: 57 mm) is one variant of the article group Adjustable Clamping Levers with axial bearing, with screw (EH 24420.)
Lever
Inner parts
Screw
By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles