1586.252 - Lateral Stops

picture
d3 [mm]
l1 [mm]
h1 [mm]
h2 [mm]
Article-No.
Documents
Price [$]
Available
picture:
2
d3 [mm]:
M8
l1 [mm]:
60 mm
h1 [mm]:
43 mm
h2 [mm]:
0 – 37 mm
Article-No.:
1586.252
Documents
Lateral Stops
  • picture 2
  • d2: 15 mm
  • d3: M8
  • l1: 60 mm
  • l2: 27 mm
  • b1: 16 mm
  • b2: 8 mm
  • h1: 43 mm
  • h2: 0 mm – 37 mm
  • h3: 8 mm
  • h4: 7 mm
  • Weight: 151 g
Lateral Stops

Material

  • Steel

Assembly

The stop can be mounted on both sides of the clamping bar.

Magnetic version - picture 2:

The stop can be quickly and easily removed before machining the workpiece due to the tool-free mounting.

Title
Category
Type
Direct download
Download basket
Datasheet 1586.252
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.