1700.100 - Multi-Vices
MS 125

Scope of application:

  • Can be applied horizontally and vertically - therefore suitable for vertical and horizontal CNC milling machines
  • Conventional clamping, gripper clamping or pull-down clamping are all possible
  • MS 125-S - ideal for use on five-axis machining centres
  • Clamping of unmachined parts, saw-cut or flame-cut material by penetration of hardened, replaceable gripper elements into the workpiece
  • With the support jaws, unmachined parts in highly varied materials, or with complex geometries, can be clamped securely and economically

Product features:

  • High versatility - the modular clamping system combines practically all the possibilities of our tried-and-tested models
  • High-pressure spindle with power intensification - clamping force does not slacken
  • Enlarged clamping span for secure clamping of unmachined parts
  • Lost clamping margin 8 mm with pull-down clamping, 3 mm with gripp clamping
  • Clamping with torque wrench (max. 30 Nm) - this makes it possible to work above the table with an unfavourable clamping arrangement on the tool

Scope of supply:

  • 1 high-pressure vice without jaws
  • 1 set of clamping claws
  • 3 socket screw wrenches
  • 1 hexagonal insert for torque wrench 3/8"

Please order the clamping jaws separately.

This article 1700.100 - Multi-Vices MS 125 / MS 125-S () is one variant of the article group Multi-Vices MS 125 (EH 1700.)

Version
picture
Jaw width [mm]
b [mm]
l2 [mm]
h1 [mm]
Clamping force - max. [kN]
Article-No.
Documents
Price [$]
Available
Version:
MS 125-S
picture:
1
Jaw width [mm]:
125 mm
b [mm]:
126 mm
l2 [mm]:
318 mm
h1 [mm]:
100 mm
Clamping force max. [kN]:
40 kN
Article-No.:
1700.100
Documents
Multi-Vices
  • MS 125-S – picture 1
  • Jaw width: 125 mm
  • b: 126 mm
  • l1: 280 mm
  • l2: 318 mm
  • l3: 77 mm
  • l4: 139 mm
  • h1: 100 mm
  • h2: 21 mm
  • c1: 24 mm
  • c2: 20 mm
  • y: M12
  • Tightening torque max.: 30 Nm
  • Clamping force max.: 40 kN
  • Weight: 31 kg
Multi-Vices

Material

  • Ductile cast iron (GGG 60)
Title
Category
Type
Direct download
Download basket
Datasheet 1700.100
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Instruction Manual Multi-Vice MS 125
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Multi-Vices MS 125
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Instruction Manual Multi-Vice MS 125 - Sets
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.