Support Jaws

EH 1702.

  • For mounting various gripper studs (Art. No. 1702.710-1702.780) or a universal gripper set (Art. No. 1702.600)
  • For three-point clamping
  • Front surface can be used as clamping surface (hardened and ground)

Supplied without gripper studs or gripper sets.

Your selection resulted in 2 hits

Version
picture
Jaw width [mm]
b [mm]
l [mm]
h [mm]
c [mm]
Article-No.
CAD
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
b [mm]:
189 mm
l [mm]:
104 mm
h [mm]:
20 mm
c [mm]:
24 mm
Article-No.:
1702.100
CAD
Support Jaws
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b: 189 mm
  • l: 104 mm
  • h: 20 mm
  • c: 24 mm
  • Weight: 2815 g
More details
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
b [mm]:
97 mm
l [mm]:
73 mm
h [mm]:
20 mm
c [mm]:
24 mm
Article-No.:
1702.300
CAD
Support Jaws
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b: 97 mm
  • l: 73 mm
  • h: 20 mm
  • c: 24 mm
  • Weight: 1200 g
More details

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Gripp Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 1702. Support Jaws
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket