Wedge Elements four-point

EH 1703.

  • Wedge elements for various shapes, surface conditions and materials
  • Quick to exchange
  • Minimum clamping depth 8 mm

Your selection resulted in 1 hits

b [mm]
l [mm]
h1 [mm]
h2 [mm]
Article-No.
CAD
Available
b [mm]:
27.8 mm
l [mm]:
2.4 mm
h1 [mm]:
16.5 mm
h2 [mm]:
13 mm
Article-No.:
1703.340
CAD
Wedge Elements
  • b: 27.8 mm
  • l: 2.4 mm
  • h1: 16.5 mm
  • h2: 13 mm
  • Weight: 20 g
More details

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 1703. Wedge Elements – four-point
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
5-Sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 08.07.2021

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.