Mounting Screws for jaws for five-sided machining

EH 1704.

  • For mounting the wedge adapters on the five-sided machining jaws as well as for mounting the insertable plates on the five-sided machining jaws

Your selection resulted in 1 hits

d [mm]
l [mm]
Article-No.
Available
d [mm]:
M6
l [mm]:
8 mm
Article-No.:
1704.600
Mounting Screws
  • d: M6
  • l: 8 mm
  • Weight: 3.3 g
More details

Material

  • Steel, tempered
Title
Category
Type
Direct download
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
5-Sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 1704. Mounting Screws – for jaws for five-sided machining
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 08.07.2021

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
www.P65Warnings.ca.gov

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.