Jaws for Five-Sided Machining

EH 1704.

  • Particularly suitable for five-side machining
  • Better accessibility for tools
  • Ground clamping surfaces
  • Additional thread for parallels
  • Accuracy through pull-down
  • Stability through form-locking

Your selection resulted in 2 hits

Version
picture
Jaw width [mm]
b1 [mm]
b2 [mm]
b3 [mm]
b4 [mm]
b5 [mm]
l1 [mm]
l2 [mm]
l3 [mm]
l4 [mm]
h1 [mm]
h2 [mm]
h3 [mm]
h4 [mm]
a [mm]
c [mm]
Article-No.
CAD
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
b1 [mm]:
116 mm
b2 [mm]:
92 mm
b3 [mm]:
60 mm
b4 [mm]:
30 mm
b5 [mm]:
108 mm
l1 [mm]:
103 mm
l2 [mm]:
13.5 mm
l3 [mm]:
31 mm
l4 [mm]:
16.5 mm
h1 [mm]:
97.5 mm
h2 [mm]:
48 mm
h3 [mm]:
76 mm
h4 [mm]:
56 mm
a [mm]:
69 mm
c [mm]:
24 mm
Article-No.:
1704.100
CAD
Jaws for Five-Sided Machining
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b1: 116 mm
  • b2: 92 mm
  • b3: 60 mm
  • b4: 30 mm
  • b5: 108 mm
  • l1: 103 mm
  • l2: 13.5 mm
  • l3: 31 mm
  • l4: 16.5 mm
  • h1: 97.5 mm
  • h2: 48 mm
  • h3: 76 mm
  • h4: 56 mm
  • a: 69 mm
  • c: 24 mm
  • Weight: 6123 g
More details
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
b1 [mm]:
116 mm
b2 [mm]:
92 mm
b3 [mm]:
60 mm
b4 [mm]:
30 mm
b5 [mm]:
108 mm
l1 [mm]:
87 mm
l2 [mm]:
13.5 mm
l3 [mm]:
30 mm
l4 [mm]:
16.5 mm
h1 [mm]:
97.5 mm
h2 [mm]:
48 mm
h3 [mm]:
76 mm
h4 [mm]:
56 mm
a [mm]:
38 mm
c [mm]:
24 mm
Article-No.:
1704.200
CAD
Jaws for Five-Sided Machining
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b1: 116 mm
  • b2: 92 mm
  • b3: 60 mm
  • b4: 30 mm
  • b5: 108 mm
  • l1: 87 mm
  • l2: 13.5 mm
  • l3: 30 mm
  • l4: 16.5 mm
  • h1: 97.5 mm
  • h2: 48 mm
  • h3: 76 mm
  • h4: 56 mm
  • a: 38 mm
  • c: 24 mm
  • Weight: 5134 g
More details

Material

  • steel, plasma nitrided
Title
Category
Type
Direct download
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 1704. Jaws for Five-Sided Machining
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
5-Sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 08.07.2021

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.