Insertable Plates

EH 1704.

  • Three support heights
  • For levelling the workpiece on the five-sided machining jaws
  • Ground to high accuracy
  • Supplied without M 6 x 8 mm mounting screws (Art. No. 1704.600)
  • This product is supplied as a pair

Your selection resulted in 3 hits

b1 [mm]
b2 [mm]
b3 [mm]
l [mm]
h1 [mm]
h2 [mm]
h3 [mm]
Article-No.
CAD / Documents
Available
b1 [mm]:
125 mm
b2 [mm]:
98 mm
b3 [mm]:
108 mm
l [mm]:
7.6 mm
h1 [mm]:
70 mm
h2 [mm]:
56 mm
h3 [mm]:
53 mm
Article-No.:
1704.500
CAD
Documents
Insertable Plates
  • b1: 125 mm
  • b2: 98 mm
  • b3: 108 mm
  • l: 7.6 mm
  • h1: 70 mm
  • h2: 56 mm
  • h3: 53 mm
  • Weight: 218 g
More details
Insertable Plates
b1 [mm]:
125 mm
b2 [mm]:
98 mm
b3 [mm]:
108 mm
l [mm]:
7.6 mm
h1 [mm]:
85 mm
h2 [mm]:
56 mm
h3 [mm]:
53 mm
Article-No.:
1704.510
CAD
Documents
Insertable Plates
  • b1: 125 mm
  • b2: 98 mm
  • b3: 108 mm
  • l: 7.6 mm
  • h1: 85 mm
  • h2: 56 mm
  • h3: 53 mm
  • Weight: 343 g
More details
Insertable Plates
b1 [mm]:
125 mm
b2 [mm]:
98 mm
b3 [mm]:
108 mm
l [mm]:
7.6 mm
h1 [mm]:
90 mm
h2 [mm]:
56 mm
h3 [mm]:
53 mm
Article-No.:
1704.520
CAD
Documents
Insertable Plates
  • b1: 125 mm
  • b2: 98 mm
  • b3: 108 mm
  • l: 7.6 mm
  • h1: 90 mm
  • h2: 56 mm
  • h3: 53 mm
  • Weight: 356 g
More details
Insertable Plates

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1704. Insertable Plates
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
5-Sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 10.06.2022

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.