Positioning Sensors pneumatic

EH 22800.

Used in jigs and fixtures as positioning control for pre-machined workpieces.

Sensitivity accuracy is 0.015-0.075 mm, depending on the workpiece surface.

Contact control is achieved through compressed air backwash and is indicated on the monitoring unit.

Material

Seating Pins

  • Tool steel, hardened, ground

Seal

  • PVC

Supporting bar

  • Steel, blackened

Plug-in nipple

  • Brass

Notes

Further information on request.

Your selection resulted in 1 hits

Version
Article-No.
CAD
Available
Version:
with holding bar
Article-No.:
22800.0400
CAD
Positioning Sensors
  • with holding bar
  • Weight: 237 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Title
Category
Type
Direct download
Download basket
Datasheet EH 22800. Positioning Sensors – pneumatic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket