Positioning Sensors pneumatic

EH 22800.

Used in jigs and fixtures as positioning control for pre-machined workpieces.

Sensitivity accuracy is 0.015-0.075 mm, depending on the workpiece surface.

Contact control is achieved through compressed air backwash and is indicated on the monitoring unit.

Your selection resulted in 3 hits

Version
picture
d1 [mm]
h1 h9 [mm]
d2 n6 [mm]
Article-No.
CAD
Available
Version:
bottom/lateral connection
picture:
1
d1 [mm]:
16 mm
h1 h9 [mm]:
13 mm
d2 n6 [mm]:
8 mm
Article-No.:
22800.0010
CAD
Positioning Sensors
  • bottom/lateral connection – picture 1
  • d1: 16 mm
  • h1 h9: 13 mm
  • d2 n6: 8 mm
  • h2: 27 mm
  • l: 28 mm
  • Weight: 24 g
More details
Positioning Sensors
Version:
bottom/lateral connection
picture:
1
d1 [mm]:
25 mm
h1 h9 [mm]:
20 mm
d2 n6 [mm]:
12 mm
Article-No.:
22800.0020
CAD
Positioning Sensors
  • bottom/lateral connection – picture 1
  • d1: 25 mm
  • h1 h9: 20 mm
  • d2 n6: 12 mm
  • h2: 39 mm
  • l: 36.5 mm
  • Weight: 93 g
More details
Positioning Sensors
Version:
bottom connection
picture:
2
d1 [mm]:
16 mm
h1 h9 [mm]:
5 mm
d2 n6 [mm]:
8 mm
Article-No.:
22800.0100
CAD
Positioning Sensors
  • bottom connection – picture 2
  • d1: 16 mm
  • h1 h9: 5 mm
  • d2 n6: 8 mm
  • h2: 28.5 mm
  • h3: 15 mm
  • Weight: 12 g
More details
Positioning Sensors

Material

Seating Pins

  • Tool steel, hardened, ground

Seal

  • PVC

Screw

  • Steel, zinc-plated by galvanization, quality 4.8 (ISO 1207)

Plug-in nipple

  • Brass

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22800. Positioning Sensors – pneumatic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 08.07.2021

 

Does not contain Proposition 65 substances

No Proposition 65 substances included
www.P65Warnings.ca.gov

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.