22590.1010 - Mounting Pads
protected against slipping

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.

The plastic cover on the mounting pad prevents slipping.

This article 22590.1010 - Mounting Pads protected against slipping / pad and ball element (d1: M10) is one variant of the article group Mounting Pads protected against slipping (EH 22590.)

Version
picture
Material
d1 [mm]
l1 [mm]
Article-No.
Documents
Price [$]
Available
Version:
pad and ball element
picture:
1
Material:
Heat-treated steel, tempered, blackened
d1 [mm]:
M10
l1 [mm]:
-
Article-No.:
22590.1010
Documents
Mounting Pads
  • pad and ball element – picture 1, Heat-treated steel
  • d1: M10
  • d2: 36 mm
  • h1: ~ 26 mm
  • h2: 11 mm
  • t: 9 mm
  • WS: 17 mm
  • Load capacity for static load max.: 20 kN
  • Weight: 80 g
Mounting Pads

Material

Ball element

  • Free cutting steel, induction-hardened, blackened.

Rubber cap

  • Rubber, black

Pad

  • Heat-treated steel, tempered, blackened

Notes

For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.

Title
Category
Type
Direct download
Download basket
Datasheet 22590.1010
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.