For workpieces showing a rough surface. Pointed type (picture 2) especially suitable for cast parts.
This article 22680.0166 - Seating Pins ribbed or pointed / case-hardened, ribbed, with female thread (l1: 30 mm, d1: M10) is one variant of the article group Seating Pins ribbed or pointed (EH 22680.)
Body
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles