22680.0436 - Seating Pins
pin shape

To be used as solid and precise seat and stop. The pin-shaped form of this locating pin allows an application in components with narrow seating points.

Bearing surface induction hardened and grounded.

This article 22680.0436 - Seating Pins pin shape / with male thread (l1 ±0.01: 40 mm, d1: M12, d2: 8 mm) is one variant of the article group Seating Pins pin shape (EH 22680.)

Version
picture
l1 ±0.01 [mm]
d1 [mm]
d2 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with male thread
picture:
1
l1 ±0.01 [mm]:
40 mm
d1 [mm]:
M12
d2 [mm]:
8 mm
Article-No.:
22680.0436
Documents
Seating Pins
  • with male thread – picture 1
  • l1 ±0.01: 40 mm
  • d1: M12
  • d2: 8 mm
  • l2: 14 mm
  • l3: 20 mm
  • d3: 21.2 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 56 g
Seating Pins

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22680.0436
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.