Seating Pins partially DIN 6321 (old norm)

EH 22630.

To be used as feet and bearings.

Bearing surface without distortion.

Your selection resulted in 24 hits

Version
d1 [mm]
h h9 [mm]
d2 n6 [mm]
Article-No.
CAD
Available
Version:
DIN 6321 old norm
d1 [mm]:
6 mm
h h9 [mm]:
5 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0001
CAD
Seating Pins
  • DIN 6321 old norm
  • d1: 6 mm
  • h h9: 5 mm
  • d2 n6: 4 mm
  • l: 6 mm
  • Location hole D1 H7: 4 mm
  • Weight: 1.8 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
DIN 6321 old norm
d1 [mm]:
10 mm
h h9 [mm]:
8 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0002
CAD
Seating Pins
  • DIN 6321 old norm
  • d1: 10 mm
  • h h9: 8 mm
  • d2 n6: 6 mm
  • l: 8 mm
  • Location hole D1 H7: 6 mm
  • Weight: 6.2 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
DIN 6321 old norm
d1 [mm]:
16 mm
h h9 [mm]:
5 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0003
CAD
Seating Pins
  • DIN 6321 old norm
  • d1: 16 mm
  • h h9: 5 mm
  • d2 n6: 8 mm
  • l: 10 mm
  • Location hole D1 H7: 8 mm
  • Weight: 11 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
DIN 6321 old norm
d1 [mm]:
16 mm
h h9 [mm]:
13 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0004
CAD
Seating Pins
  • DIN 6321 old norm
  • d1: 16 mm
  • h h9: 13 mm
  • d2 n6: 8 mm
  • l: 10 mm
  • Location hole D1 H7: 8 mm
  • Weight: 24 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
DIN 6321 old norm
d1 [mm]:
25 mm
h h9 [mm]:
8 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0005
CAD
Seating Pins
  • DIN 6321 old norm
  • d1: 25 mm
  • h h9: 8 mm
  • d2 n6: 12 mm
  • l: 14 mm
  • Location hole D1 H7: 12 mm
  • Weight: 41 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
DIN 6321 old norm
d1 [mm]:
25 mm
h h9 [mm]:
20 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0006
CAD
Seating Pins
  • DIN 6321 old norm
  • d1: 25 mm
  • h h9: 20 mm
  • d2 n6: 12 mm
  • l: 14 mm
  • Location hole D1 H7: 12 mm
  • Weight: 88 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
DIN 6321 old norm
d1 [mm]:
40 mm
h h9 [mm]:
13 mm
d2 n6 [mm]:
20 mm
Article-No.:
22630.0007
CAD
Seating Pins
  • DIN 6321 old norm
  • d1: 40 mm
  • h h9: 13 mm
  • d2 n6: 20 mm
  • l: 20 mm
  • Location hole D1 H7: 20 mm
  • Weight: 171 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
DIN 6321 old norm
d1 [mm]:
40 mm
h h9 [mm]:
32 mm
d2 n6 [mm]:
20 mm
Article-No.:
22630.0008
CAD
Seating Pins
  • DIN 6321 old norm
  • d1: 40 mm
  • h h9: 32 mm
  • d2 n6: 20 mm
  • l: 20 mm
  • Location hole D1 H7: 20 mm
  • Weight: 358 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
6 mm
h h9 [mm]:
2.5 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0110
CAD
Seating Pins
  • intermediate sizes
  • d1: 6 mm
  • h h9: 2.5 mm
  • d2 n6: 4 mm
  • l: 6.5 mm
  • Location hole D1 H7: 4 mm
  • Weight: 1.2 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
6 mm
h h9 [mm]:
4.5 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0112
CAD
Seating Pins
  • intermediate sizes
  • d1: 6 mm
  • h h9: 4.5 mm
  • d2 n6: 4 mm
  • l: 8.5 mm
  • Location hole D1 H7: 4 mm
  • Weight: 1.9 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
8 mm
h h9 [mm]:
4 mm
d2 n6 [mm]:
5 mm
Article-No.:
22630.0116
CAD
Seating Pins
  • intermediate sizes
  • d1: 8 mm
  • h h9: 4 mm
  • d2 n6: 5 mm
  • l: 8 mm
  • Location hole D1 H7: 5 mm
  • Weight: 3.1 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
8 mm
h h9 [mm]:
7 mm
d2 n6 [mm]:
5 mm
Article-No.:
22630.0118
CAD
Seating Pins
  • intermediate sizes
  • d1: 8 mm
  • h h9: 7 mm
  • d2 n6: 5 mm
  • l: 8 mm
  • Location hole D1 H7: 5 mm
  • Weight: 4.2 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
10 mm
h h9 [mm]:
4.5 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0120
CAD
Seating Pins
  • intermediate sizes
  • d1: 10 mm
  • h h9: 4.5 mm
  • d2 n6: 6 mm
  • l: 8.5 mm
  • Location hole D1 H7: 6 mm
  • Weight: 4.4 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
12 mm
h h9 [mm]:
6 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0124
CAD
Seating Pins
  • intermediate sizes
  • d1: 12 mm
  • h h9: 6 mm
  • d2 n6: 6 mm
  • l: 10 mm
  • Location hole D1 H7: 6 mm
  • Weight: 7.6 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
12 mm
h h9 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0126
CAD
Seating Pins
  • intermediate sizes
  • d1: 12 mm
  • h h9: 10 mm
  • d2 n6: 6 mm
  • l: 10 mm
  • Location hole D1 H7: 6 mm
  • Weight: 11 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
20 mm
h h9 [mm]:
6 mm
d2 n6 [mm]:
10 mm
Article-No.:
22630.0130
CAD
Seating Pins
  • intermediate sizes
  • d1: 20 mm
  • h h9: 6 mm
  • d2 n6: 10 mm
  • l: 12 mm
  • Location hole D1 H7: 10 mm
  • Weight: 21 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
20 mm
h h9 [mm]:
12 mm
d2 n6 [mm]:
10 mm
Article-No.:
22630.0132
CAD
Seating Pins
  • intermediate sizes
  • d1: 20 mm
  • h h9: 12 mm
  • d2 n6: 10 mm
  • l: 12 mm
  • Location hole D1 H7: 10 mm
  • Weight: 36 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
25 mm
h h9 [mm]:
30 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0135
CAD
Seating Pins
  • intermediate sizes
  • d1: 25 mm
  • h h9: 30 mm
  • d2 n6: 12 mm
  • l: 14 mm
  • Location hole D1 H7: 12 mm
  • Weight: 124 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
25 mm
d2 n6 [mm]:
16 mm
Article-No.:
22630.0137
CAD
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 25 mm
  • d2 n6: 16 mm
  • l: 20 mm
  • Location hole D1 H7: 16 mm
  • Weight: 164 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
40 mm
d2 n6 [mm]:
16 mm
Article-No.:
22630.0140
CAD
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 40 mm
  • d2 n6: 16 mm
  • l: 20 mm
  • Location hole D1 H7: 16 mm
  • Weight: 248 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
50 mm
d2 n6 [mm]:
16 mm
Article-No.:
22630.0144
CAD
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 50 mm
  • d2 n6: 16 mm
  • l: 20 mm
  • Location hole D1 H7: 16 mm
  • Weight: 305 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
65 mm
d2 n6 [mm]:
16 mm
Article-No.:
22630.0148
CAD
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 65 mm
  • d2 n6: 16 mm
  • l: 20 mm
  • Location hole D1 H7: 16 mm
  • Weight: 385 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
80 mm
d2 n6 [mm]:
20 mm
Article-No.:
22630.0152
CAD
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 80 mm
  • d2 n6: 20 mm
  • l: 20 mm
  • Location hole D1 H7: 20 mm
  • Weight: 485 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details
Version:
intermediate sizes
d1 [mm]:
30 mm
h h9 [mm]:
100 mm
d2 n6 [mm]:
20 mm
Article-No.:
22630.0156
CAD
Seating Pins
  • intermediate sizes
  • d1: 30 mm
  • h h9: 100 mm
  • d2 n6: 20 mm
  • l: 20 mm
  • Location hole D1 H7: 20 mm
  • Weight: 594 g
  • RoHS: RoHS-compliant
  • REACH: contains no SVHC materials
More details

Material

  • Tool steel, hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 22630. Seating Pins – partially DIN 6321 (old norm)
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket