Seating Elements with plastic contact surface, orienting

EH 22600.

Can be used as screw-in foot or thrust pad.

The plastic coating is gentle and protects high-quality surfaces. In addition, the oscillating seating is suitable for non-parallel surfaces.

Material

Ball element

  • Stainless steel 1.4305

Nut

  • Stainless steel A2

Pad

  • Plastic (PEEK), blue

Notes

Special types on request.

Your selection resulted in 6 hits

d1 [mm]
l1 ±1 [mm]
l3 [mm]
Article-No.
CAD
Available
d1 [mm]:
M5
l1 ±1 [mm]:
37 mm
l3 [mm]:
27 mm
Article-No.:
22600.0005
CAD
Seating Elements
  • d1: M5
  • l1 ±1: 37 mm
  • d2: 8.5 mm
  • l2: 5 mm
  • l3: 27 mm
  • l4: 2.5 mm
  • WS1: 4 mm
  • WS2: 2.5 mm
  • WS3: 8 mm
  • min.: -60 °C
  • max.: 250 °C
  • Weight: 6 g
More details
d1 [mm]:
M6
l1 ±1 [mm]:
44 mm
l3 [mm]:
31.5 mm
Article-No.:
22600.0006
CAD
Seating Elements
  • d1: M6
  • l1 ±1: 44 mm
  • d2: 8.5 mm
  • l2: 5 mm
  • l3: 31.5 mm
  • l4: 3 mm
  • WS1: 4.5 mm
  • WS2: 3 mm
  • WS3: 10 mm
  • min.: -60 °C
  • max.: 250 °C
  • Weight: 9 g
More details
d1 [mm]:
M8
l1 ±1 [mm]:
63.3 mm
l3 [mm]:
49 mm
Article-No.:
22600.0008
CAD
Seating Elements
  • d1: M8
  • l1 ±1: 63.3 mm
  • d2: 12.5 mm
  • l2: 8.7 mm
  • l3: 49 mm
  • l4: 4 mm
  • WS1: 6 mm
  • WS2: 4 mm
  • WS3: 13 mm
  • min.: -60 °C
  • max.: 250 °C
  • Weight: 25 g
More details
d1 [mm]:
M10
l1 ±1 [mm]:
73.3 mm
l3 [mm]:
56.9 mm
Article-No.:
22600.0010
CAD
Seating Elements
  • d1: M10
  • l1 ±1: 73.3 mm
  • d2: 12.5 mm
  • l2: 8.7 mm
  • l3: 56.9 mm
  • l4: 5 mm
  • WS1: 8 mm
  • WS2: 5 mm
  • WS3: 17 mm
  • min.: -60 °C
  • max.: 250 °C
  • Weight: 48 g
More details
d1 [mm]:
M12
l1 ±1 [mm]:
84.4 mm
l3 [mm]:
64.3 mm
Article-No.:
22600.0012
CAD
Seating Elements
  • d1: M12
  • l1 ±1: 84.4 mm
  • d2: 16.8 mm
  • l2: 12 mm
  • l3: 64.3 mm
  • l4: 6 mm
  • WS1: 9 mm
  • WS2: 6 mm
  • WS3: 19 mm
  • min.: -60 °C
  • max.: 250 °C
  • Weight: 74 g
More details
d1 [mm]:
M16
l1 ±1 [mm]:
84.4 mm
l3 [mm]:
62.7 mm
Article-No.:
22600.0016
CAD
Seating Elements
  • d1: M16
  • l1 ±1: 84.4 mm
  • d2: 16.8 mm
  • l2: 12 mm
  • l3: 62.7 mm
  • l4: 8 mm
  • WS1: 11 mm
  • WS2: 8 mm
  • WS3: 24 mm
  • min.: -60 °C
  • max.: 250 °C
  • Weight: 125 g
More details
Title
Category
Type
Direct download
Download basket
Datasheet EH 22600. Seating Elements – with plastic contact surface, orienting
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket