Locating / Seating Pins DIN 6321

EH 22630.

Cylindric locating pins for locating workpieces in toleranced holes and also to be used as stops and feet.

Flattened locating pin used to overcome differences in tolerances, between holes or to position an element in one direction only.

The contact surface of the seating pin has no centre (picture 1)

Material

  • Tool steel, hardened, ground

Your selection resulted in 32 hits

Version
picture
d1 g6 [mm]
l1 [mm]
d2 n6 [mm]
Article-No.
CAD
Available
Version:
seating pin, DIN 6321 form A, tolerance l1 = h9
picture:
1
d1 g6 [mm]:
6 mm
l1 [mm]:
5 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0011
CAD
Locating / Seating Pins
  • seating pin, DIN 6321 form A, tolerance l1 = h9 – picture 1
  • d1 g6: 6 mm
  • l1: 5 mm
  • d2 n6: 4 mm
  • l2: 6 mm
  • Location hole D1 H7: 4 mm
  • Weight: 1.8 g
More details
Version:
seating pin, DIN 6321 form A, tolerance l1 = h9
picture:
1
d1 g6 [mm]:
10 mm
l1 [mm]:
6 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0012
CAD
Locating / Seating Pins
  • seating pin, DIN 6321 form A, tolerance l1 = h9 – picture 1
  • d1 g6: 10 mm
  • l1: 6 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • Location hole D1 H7: 6 mm
  • Weight: 5.7 g
More details
Version:
seating pin, DIN 6321 form A, tolerance l1 = h9
picture:
1
d1 g6 [mm]:
16 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0013
CAD
Locating / Seating Pins
  • seating pin, DIN 6321 form A, tolerance l1 = h9 – picture 1
  • d1 g6: 16 mm
  • l1: 8 mm
  • d2 n6: 8 mm
  • l2: 12 mm
  • Location hole D1 H7: 8 mm
  • Weight: 17 g
More details
Version:
seating pin, DIN 6321 form A, tolerance l1 = h9
picture:
1
d1 g6 [mm]:
25 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0014
CAD
Locating / Seating Pins
  • seating pin, DIN 6321 form A, tolerance l1 = h9 – picture 1
  • d1 g6: 25 mm
  • l1: 10 mm
  • d2 n6: 12 mm
  • l2: 18 mm
  • Location hole D1 H7: 12 mm
  • Weight: 50 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
6 mm
l1 [mm]:
7 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0020
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 6 mm
  • l1: 7 mm
  • d2 n6: 4 mm
  • l2: 6 mm
  • l4: 4 mm
  • Location hole D1 H7: 4 mm
  • Weight: 2.2 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
6 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0021
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 6 mm
  • l1: 12 mm
  • d2 n6: 4 mm
  • l2: 6 mm
  • l4: 4 mm
  • Location hole D1 H7: 4 mm
  • Weight: 3 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
8 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0022
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 8 mm
  • l1: 10 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 5.4 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
8 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0023
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 8 mm
  • l1: 16 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 8 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
10 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0024
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 10 mm
  • l1: 10 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 7.4 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
10 mm
l1 [mm]:
18 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0025
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 10 mm
  • l1: 18 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 12 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
12 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0026
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 12 mm
  • l1: 10 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 10 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
12 mm
l1 [mm]:
18 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0027
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 12 mm
  • l1: 18 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 17 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
16 mm
l1 [mm]:
13 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0028
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 16 mm
  • l1: 13 mm
  • d2 n6: 8 mm
  • l2: 12 mm
  • l4: 8 mm
  • Location hole D1 H7: 8 mm
  • Weight: 23 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
16 mm
l1 [mm]:
22 mm
d2 n6 [mm]:
8 mm
Article-No.:
22630.0029
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 16 mm
  • l1: 22 mm
  • d2 n6: 8 mm
  • l2: 12 mm
  • l4: 8 mm
  • Location hole D1 H7: 8 mm
  • Weight: 36 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
20 mm
l1 [mm]:
15 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0030
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 20 mm
  • l1: 15 mm
  • d2 n6: 12 mm
  • l2: 18 mm
  • l4: 9 mm
  • Location hole D1 H7: 12 mm
  • Weight: 47 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
20 mm
l1 [mm]:
25 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0031
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 20 mm
  • l1: 25 mm
  • d2 n6: 12 mm
  • l2: 18 mm
  • l4: 9 mm
  • Location hole D1 H7: 12 mm
  • Weight: 72 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
25 mm
l1 [mm]:
15 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0032
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 25 mm
  • l1: 15 mm
  • d2 n6: 12 mm
  • l2: 18 mm
  • l4: 9 mm
  • Location hole D1 H7: 12 mm
  • Weight: 66 g
More details
Version:
locating pin, cylindric, DIN 6321, form B
picture:
2
d1 g6 [mm]:
25 mm
l1 [mm]:
25 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0033
CAD
Locating / Seating Pins
  • locating pin, cylindric, DIN 6321, form B – picture 2
  • d1 g6: 25 mm
  • l1: 25 mm
  • d2 n6: 12 mm
  • l2: 18 mm
  • l4: 9 mm
  • Location hole D1 H7: 12 mm
  • Weight: 106 g
More details
Version:
locating pin, flattened, DIN 6321, form C
picture:
3
d1 g6 [mm]:
6 mm
l1 [mm]:
7 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0040
CAD
Locating / Seating Pins
  • locating pin, flattened, DIN 6321, form C – picture 3
  • d1 g6: 6 mm
  • l1: 7 mm
  • b: 1 mm
  • d2 n6: 4 mm
  • l2: 6 mm
  • l4: 4 mm
  • Location hole D1 H7: 4 mm
  • Weight: 1.8 g
More details
Version:
locating pin, flattened, DIN 6321, form C
picture:
3
d1 g6 [mm]:
6 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
4 mm
Article-No.:
22630.0041
CAD
Locating / Seating Pins
  • locating pin, flattened, DIN 6321, form C – picture 3
  • d1 g6: 6 mm
  • l1: 12 mm
  • b: 1 mm
  • d2 n6: 4 mm
  • l2: 6 mm
  • l4: 4 mm
  • Location hole D1 H7: 4 mm
  • Weight: 2 g
More details
Version:
locating pin, flattened, DIN 6321, form C
picture:
3
d1 g6 [mm]:
8 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0042
CAD
Locating / Seating Pins
  • locating pin, flattened, DIN 6321, form C – picture 3
  • d1 g6: 8 mm
  • l1: 10 mm
  • b: 1.6 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 4.5 g
More details
Version:
locating pin, flattened, DIN 6321, form C
picture:
3
d1 g6 [mm]:
8 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0043
CAD
Locating / Seating Pins
  • locating pin, flattened, DIN 6321, form C – picture 3
  • d1 g6: 8 mm
  • l1: 16 mm
  • b: 1.6 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 6 g
More details
Version:
locating pin, flattened, DIN 6321, form C
picture:
3
d1 g6 [mm]:
10 mm
l1 [mm]:
10 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0044
CAD
Locating / Seating Pins
  • locating pin, flattened, DIN 6321, form C – picture 3
  • d1 g6: 10 mm
  • l1: 10 mm
  • b: 2.5 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 6 g
More details
Version:
locating pin, flattened, DIN 6321, form C
picture:
3
d1 g6 [mm]:
10 mm
l1 [mm]:
18 mm
d2 n6 [mm]:
6 mm
Article-No.:
22630.0045
CAD
Locating / Seating Pins
  • locating pin, flattened, DIN 6321, form C – picture 3
  • d1 g6: 10 mm
  • l1: 18 mm
  • b: 2.5 mm
  • d2 n6: 6 mm
  • l2: 9 mm
  • l4: 6 mm
  • Location hole D1 H7: 6 mm
  • Weight: 9 g
More details
Title
Category
Type
Direct download
Download basket
Datasheet EH 22630. Locating / Seating Pins – DIN 6321
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket