Lifting pins are quick and easy to use, robust lifting devices for crane-supported or manual lifting and transporting of loads. The hoisting device is TÜV tested and corrosion and weather resistant.
Lifting pins are TÜV-tested, quick and easy to use, robust carrying elements with movable shackle or handle. Lifting pins are often also referred to as shackle pins. The load lifting device can be used for crane-supported lifting of loads. Drill holes H11 are sufficient for the operation.
The extensive product range includes various designs from stock:
As accessories we offer
For special applications, special versions can also be engineered and manufactured.
Threaded lifting pins are TÜV-tested, quick and easy to use, robust carrying elements with movable shackle.Threaded lifting pins are also referred to as shackle pin. The load lifting device can be used for crane-supported lifting of loads. For operation, the lifting device is inserted into an existing thread.
The extensive product range includes various designs from stock:
For special applications, special versions can also be engineered and manufactured.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles