22350.0956 - Locating Bushing
for lifting pins

Locating bushings are used for quick and safe locating of lifting pins EH 22350 / EH 22351.

Corrosion and abrasion resistant.

This article 22350.0956 - Locating Bushing for lifting pins / (d1 H11: 20 mm, d2: M36 x 2 mm, For nominal length: 75 mm) is one variant of the article group Locating Bushings for lifting pins (EH 22350.)

d1 H11 [mm]
d2 [mm]
For nominal length [mm]
For lifting pin
Article-No.
Documents
Price [$]
Available
d1 H11 [mm]:
20 mm
d2 [mm]:
M36 x 2 mm
For nominal length [mm]:
75 mm
For lifting pin:
22350.0675 / .0775
Article-No.:
22350.0956
Documents
Locating Bushing
  • d1 H11: 20 mm
  • d2: M36 x 2 mm
  • For nominal length: 75 mm
  • d3 -0.2: 43 mm
  • d4 +0.3: 26 mm
  • l1: 95 mm
  • l2: 80 mm
  • WS: 36 mm
  • Tightening torque max.: 440 Nm
  • x: 1.5 mm
  • Load capacity F1: 10 kN
  • Load capacity F2: 8.5 kN
  • Load capacity F3: 6.5 kN
  • For lifting pin: 22350.0675 / .0775
  • Weight: 470 g
Locating Bushing

Material

  • Stainless steel 1.4542, precipitation-hardened

Assembly

Safe tolerances and consistent function.  

Easily incorporated into different materials

Can be mounted in blind holes.

For thin-walled parts, lock nuts are used for assembly.

Title
Category
Type
Direct download
Download basket
Datasheet 22350.0956
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lifting Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Lifting Devices
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.