Lateral Spring Plungers

EH 22140.

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

Your selection resulted in 14 hits

Material
Spring load
Version
picture
d1 +0.1 [mm]
l1 [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]
Article-No.
CAD
Available
Material:
steel
Spring load:
Standard
Version:
ball from stainless steel, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
8 mm
l1 [mm]:
25 mm
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 6.5 N
Article-No.:
22140.0008
CAD
Lateral Spring Plunger
  • ball from stainless steel, standard spring load, one-sided – picture 1
  • d1 +0.1: 8 mm
  • d2: 3 mm
  • l1: 25 mm
  • l2: 3.6 mm
  • l3: 6 mm
  • b: 3.2 mm
  • Location hole H8: 8 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 2.5 N
  • Spring load1) F2: ~ 6.5 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 8.9 g
More details
Material:
steel
Spring load:
Standard
Version:
ball from stainless steel, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
10 mm
l1 [mm]:
30 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
22140.0010
CAD
Lateral Spring Plunger
  • ball from stainless steel, standard spring load, one-sided – picture 1
  • d1 +0.1: 10 mm
  • d2: 4 mm
  • l1: 30 mm
  • l2: 4.2 mm
  • l3: 7 mm
  • b: 4 mm
  • Location hole H8: 10 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 9 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 16 g
More details
Material:
steel
Spring load:
Standard
Version:
ball from stainless steel, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
12 mm
l1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 13 N
Article-No.:
22140.0012
CAD
Lateral Spring Plunger
  • ball from stainless steel, standard spring load, one-sided – picture 1
  • d1 +0.1: 12 mm
  • d2: 5 mm
  • l1: 35 mm
  • l2: 4.8 mm
  • l3: 9 mm
  • b: 5 mm
  • Location hole H8: 12 mm
  • Stroke s: 1.6 mm
  • Spring load1) F1: ~ 6.5 N
  • Spring load1) F2: ~ 13 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 29 g
More details
Material:
steel
Spring load:
Standard
Version:
ball from stainless steel, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
14 mm
l1 [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22140.0014
CAD
Lateral Spring Plunger
  • ball from stainless steel, standard spring load, one-sided – picture 1
  • d1 +0.1: 14 mm
  • d2: 6.5 mm
  • l1: 40 mm
  • l2: 5.8 mm
  • l3: 10 mm
  • b: 5.4 mm
  • Location hole H8: 14 mm
  • Stroke s: 1.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 43 g
More details
Material:
steel
Spring load:
Standard
Version:
ball from thermoplastic, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
8 mm
l1 [mm]:
25 mm
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 6.5 N
Article-No.:
22140.0108
CAD
Lateral Spring Plunger
  • ball from thermoplastic, standard spring load, one-sided – picture 1
  • d1 +0.1: 8 mm
  • d2: 3 mm
  • l1: 25 mm
  • l2: 3.6 mm
  • l3: 6 mm
  • b: 3.2 mm
  • Location hole H8: 8 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 2.5 N
  • Spring load1) F2: ~ 6.5 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 8.8 g
More details
Material:
steel
Spring load:
Standard
Version:
ball from thermoplastic, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
10 mm
l1 [mm]:
30 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 9 N
Article-No.:
22140.0110
CAD
Lateral Spring Plunger
  • ball from thermoplastic, standard spring load, one-sided – picture 1
  • d1 +0.1: 10 mm
  • d2: 4 mm
  • l1: 30 mm
  • l2: 4.2 mm
  • l3: 7 mm
  • b: 4 mm
  • Location hole H8: 10 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 9 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 16 g
More details
Material:
steel
Spring load:
Standard
Version:
ball from thermoplastic, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
12 mm
l1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 13 N
Article-No.:
22140.0112
CAD
Lateral Spring Plunger
  • ball from thermoplastic, standard spring load, one-sided – picture 1
  • d1 +0.1: 12 mm
  • d2: 5 mm
  • l1: 35 mm
  • l2: 4.8 mm
  • l3: 9 mm
  • b: 5 mm
  • Location hole H8: 12 mm
  • Stroke s: 1.6 mm
  • Spring load1) F1: ~ 6.5 N
  • Spring load1) F2: ~ 13 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 28 g
More details
Material:
steel
Spring load:
Standard
Version:
ball from thermoplastic, standard spring load, one-sided
picture:
1
d1 +0.1 [mm]:
14 mm
l1 [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22140.0114
CAD
Lateral Spring Plunger
  • ball from thermoplastic, standard spring load, one-sided – picture 1
  • d1 +0.1: 14 mm
  • d2: 6.5 mm
  • l1: 40 mm
  • l2: 5.8 mm
  • l3: 10 mm
  • b: 5.4 mm
  • Location hole H8: 14 mm
  • Stroke s: 1.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 50 °C
  • Weight: 42 g
More details
Material:
steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, one-sided
picture:
2
d1 +0.1 [mm]:
10 mm
l1 [mm]:
30 mm
Spring load1) F1 ~ [N]:
~ 60 N
Spring load1) F2 ~ [N]:
~ 170 N
Article-No.:
22140.0410
CAD
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, one-sided – picture 2
  • d1 +0.1: 10 mm
  • d2: 5.5 mm
  • l1: 30 mm
  • l2: 7 mm
  • l3: 8 mm
  • b: 4.5 mm
  • Location hole H8: 10 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 60 N
  • Spring load1) F2: ~ 170 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 8.6 g
More details
Material:
steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, one-sided
picture:
2
d1 +0.1 [mm]:
12 mm
l1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 80 N
Spring load1) F2 ~ [N]:
~ 260 N
Article-No.:
22140.0412
CAD
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, one-sided – picture 2
  • d1 +0.1: 12 mm
  • d2: 6.5 mm
  • l1: 35 mm
  • l2: 8 mm
  • l3: 9 mm
  • b: 5.5 mm
  • Location hole H8: 12 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 80 N
  • Spring load1) F2: ~ 260 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 14 g
More details
Material:
steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, one-sided
picture:
2
d1 +0.1 [mm]:
14 mm
l1 [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 120 N
Spring load1) F2 ~ [N]:
~ 480 N
Article-No.:
22140.0414
CAD
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, one-sided – picture 2
  • d1 +0.1: 14 mm
  • d2: 8 mm
  • l1: 40 mm
  • l2: 9 mm
  • l3: 10 mm
  • b: 6.5 mm
  • Location hole H8: 14 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 120 N
  • Spring load1) F2: ~ 480 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
More details
Material:
steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, on both sides
picture:
3
d1 +0.1 [mm]:
16 mm
l1 [mm]:
35 mm
Spring load1) F1 ~ [N]:
~ 110 N
Spring load1) F2 ~ [N]:
~ 220 N
Article-No.:
22140.0616
CAD
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, on both sides – picture 3
  • d1 +0.1: 16 mm
  • d2: 5.5 mm
  • l1: 35 mm
  • l2: 7 mm
  • l3: 11 mm
  • b: 15 mm
  • Location hole H8: 16 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 110 N
  • Spring load1) F2: ~ 220 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 20 g
More details
Material:
steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, on both sides
picture:
3
d1 +0.1 [mm]:
18 mm
l1 [mm]:
40 mm
Spring load1) F1 ~ [N]:
~ 120 N
Spring load1) F2 ~ [N]:
~ 330 N
Article-No.:
22140.0618
CAD
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, on both sides – picture 3
  • d1 +0.1: 18 mm
  • d2: 6.5 mm
  • l1: 40 mm
  • l2: 8 mm
  • l3: 12 mm
  • b: 17 mm
  • Location hole H8: 18 mm
  • Stroke s: 1.8 mm
  • Spring load1) F1: ~ 120 N
  • Spring load1) F2: ~ 330 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 29 g
More details
Material:
steel
Spring load:
Reinforced
Version:
ball from ball-bearing steel, heavy spring load, on both sides
picture:
3
d1 +0.1 [mm]:
22 mm
l1 [mm]:
45 mm
Spring load1) F1 ~ [N]:
~ 130 N
Spring load1) F2 ~ [N]:
~ 540 N
Article-No.:
22140.0622
CAD
Lateral Spring Plunger
  • ball from ball-bearing steel, heavy spring load, on both sides – picture 3
  • d1 +0.1: 22 mm
  • d2: 8 mm
  • l1: 45 mm
  • l2: 9 mm
  • l3: 15 mm
  • b: 21 mm
  • Location hole H8: 22 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 130 N
  • Spring load1) F2: ~ 540 N
  • Operating temperature range min.: -40 °C
  • Operating temperature range max.: 80 °C
  • Weight: 43 g
More details

Material

Ball

  • Stainless steel, hardened
  • Thermoplastic POM, white
  • Ball-bearing steel, hardened

Body

  • Free cutting steel, blackened

Spring

  • stainless steel
  • Plastic (PU)

Notes

Special types on request.

Assembly

Insertion bore l3 to be considered.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22140. Lateral Spring Plungers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 08.07.2021

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.