2B150.0816 - Eccentric Mounting Bushings
for lateral plungers, smooth - INCH

The eccentric is used in conjunction with smooth lateral plungers EH 2B150. for positioning or clamping workpieces with large tolerances.

This article 2B150.0816 - Eccentric Mounting Bushings for lateral plungers, smooth - INCH / (d1 H8: 5/8 in) is one variant of the article group Eccentric Mounting Bushings for lateral plungers, smooth - INCH (EH 2B150.)

d1 H8 [in]
d2 h9 [in]
l [in]
x [in]
Article-No.
Documents
Price [$]
Available
d1 H8 [in]:
5/8 in
d2 h9 [in]:
1 in
l [in]:
0.705 in
x [in]:
0.118 in
Article-No.:
2B150.0816
Documents
Eccentric Mounting Bushings
  • d1 H8: 5/8 in
  • d2 h9: 1 in
  • l: 0.705 in
  • x: 0.118 in
  • Location hole D H8: 1 in
  • Weight: 1.285 oz
Eccentric Mounting Bushings

Material

Body

  • Steel, blackened

Assembly

Mounting and position determination by means of clamping with threaded pin.

Title
Category
Type
Direct download
Download basket
Datasheet 2B150.0816
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.