Assembly support and extended applications for index bolts.
Also usable for index plungers size 6, 8 and 10.
This article 22120.0352 - Mounting Blocks for index bolts and index plungers / mounting hole vertical to index bolt and index plunger (d1: M20 x 1,5 mm) is one variant of the article group Mounting Blocks for index bolts and index plungers (EH 22120.)
Grub Screw
Body
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Spring Plungers Down-Thrust Clamps Expander® Sealing Plugs Mini Indexes & Index Plungers U-Handles