Application is limited to cases not requiring a precise positioning.
Simple finish with very small dimensions.
This article 22120.0775 - Index Plungers simple finish / with pull-ring, without locking (d1 -0.05: 5 mm) is one variant of the article group Index Plungers simple finish (EH 22120.)
Body
Locking pin
Pull-ring
Lock nuts have to be purchased separately.
When using locking index plungers, the knob is pulled-out, turned 90° and secured by a notched catch (when locking pin should not overhang).
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.