22120.0268 - Index Plungers
for thin-walled pieces

Index plungers with throughgoing bore for thin-walled pieces.

This article 22120.0268 - Index Plungers for thin-walled pieces / without locking (d1 -0.02 -0.05: 8 mm, l2: 10 mm) is one variant of the article group Index Plungers for thin-walled pieces (EH 22120.)

Material
picture
d1 -0.02 -0.05 [mm]
l2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [$]
Available
Material:
Steel
picture:
without locking
d1 -0.02 -0.05 [mm]:
1
l2 [mm]:
8 mm
Spring load1) F1 ~ [N]:
10 mm
Spring load1) F2 ~ [N]:
~ 15.5 N
:
~ 28 N
Article-No.:
22120.0268
Documents
Index Plungers
  • without locking – picture 1
  • d1 -0.02 -0.05: 8 mm
  • l2: 10 mm
  • d2: 31 mm
  • d3: 12 mm
  • l1: 40 mm
  • l3: 7.5 mm
  • l4: 12 mm
  • s: 1 mm – 5 mm
  • WS1: 19 mm
  • WS2: 16 mm
  • Spring load1) F1: ~ 15.5 N
  • Spring load1) F2: ~ 28 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 63 g
Index Plungers
Product
Article-No.
Available
Product:
flat ring spanner to counter WS2
for index plungers
Ring spanner, flat
Article-No.:
22120.0299
Ring spanner, flat
  • Ring spanner, flat
  • Weight: 26 g

Material

Body

  • Steel, zinc-plated by galvanization

Locking pin

  • Stainless steel 1.4305, nickel-plated

Knob

  • Thermoplastic PA 6, black, dull

Notes

Knob not removable.

Assembly

By means of a fastening collet, the index plungers can be mounted into pieces having a wall thickness of 1-5 mm.

Operation

When using the self-locking type, the knob is pulled-out, turned 90° and secured by a notched catch. Depending on the clamping length, the bolt may overhang.

Title
Category
Type
Direct download
Download basket
Datasheet 22120.0268
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.